Products
Pneumatic actuators
Servo-pneumatic control components
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve manifolds
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Air supply components
Electric cables and connectors
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for ADN

Results: 12
Print
Pneumatic actuators > Piston rod cylinders > ISO standard cylinders > Compact cylinders to ISO 21287
Core product range
  • More variants than in the standard
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 7363 N
  • Double-acting
  • Fixed/self-adjusting cushioning
 
Pneumatic actuators > Piston rod cylinders > Compact, short stroke and flat cylinder
  • Diameter: 5/8" ... 5"
  • Stroke length: 0.04" ... 20"
  • Force: 20.23 lbf ... 1655 lbf
  • Double-acting
  • Position sensing
  • Fixed cushioning
 
Pneumatic actuators > Drives with guides > Drives with guide rods
  • Higher loads thanks to guide rod and yoke plate
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 1 ... 400 mm
  • Force 68 ... 4712 N
  • Position sensing
  • Cushioning fixed/self-adjusting
 
Pneumatic actuators > Piston rod cylinders > ISO standard cylinders > Compact cylinders to ISO 21287
  • End-position locking at the front, at the rear or at both ends
  • Diameter: 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 10 ... 500 mm
  • Force: 188 ... 4712 N
  • Double-acting
  • Position sensing
  • Fixed cushioning
 
Pneumatic actuators > Drives with guides > Drives with guide rods
  • Diameter, inches 5/8" ... 4"
  • Stroke length, inches, 0.04" ... 12"
  • Force 20.23 lbf ... 1059 lbf
  • Position sensing
  • Fixed cushioning.
 
Pneumatic actuators > Classic
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 1 ... 400 mm
  • Force 51 ... 4712 N
  • Position sensing
  • Fixed cushioning.
 
Pneumatic actuators > Piston rod cylinders > Compact, short stroke and flat cylinder
Core product range
New product for 11/2018
  • Diameter 6, 10 mm
  • Stroke length 5, 10 mm
  • Force 9.4 ... 47 N
  • Double-acting, single-acting pushing
  • Without cushioning
 
Pneumatic actuators > Piston rod cylinders > Cylinder with clamping unit
  • Diameter: 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 10 ... 500 mm
  • Force: 188 ... 4712 N
  • Double-acting
  • Position sensing
  • Fixed cushioning
 
Pneumatic actuators > Tandem, high-force and multi-position cylinders > Tandem and high-force cylinders
  • Diameter: 25, 40, 63, 100 mm
  • Stroke length: 1 ... 150 mm
  • Force: 542 ... 18,281 N
  • Position sensing
  • Fixed cushioning
 
Pneumatic actuators > Tandem, high-force and multi-position cylinders > Multi-position cylinders
  • Diameter: 25, 40, 63, 100 mm
  • Force: 295 ... 4712 N
  • Position sensing
  • Fixed cushioning
 
Process automation > Compressed air preparation > Accessories for compressed air preparation > Consumables
  • Auxiliary equipment for compressed air preparation
 
Compressed air preparation > Accessories for compressed air preparation > Consumables
  • Auxiliary equipment for compressed air preparation