Products
Pneumatic actuators
Servo-pneumatic control components
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve manifolds
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Air supply components
Electric cables and connectors
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for EGC

Results: 6
Print
Electromechanical drives > Linear drives and slides
Core product range
  • Size 70, 80, 120, 185
  • Stroke length 50 ... 3000 mm
  • Force 300 ... 3000 N.
 
Electromechanical drives > Linear drives and slides
Core product range
  • Size 50, 70, 80, 120, 185
  • Stroke length 50 ... 8500 mm
  • Force 50 ... 2500 N.
 
Electromechanical drives > Accessories for electromechanical drives > Linear guides
  • Size 70, 80, 120, 185
  • Stroke length 50 ... 8500 mm
  • Recirculating ball bearing guide.
 
Electromechanical drives > Linear drives and slides
  • For maximum transverse loads of up to 900 Nm
  • Size 125, 160, 220
  • Stroke length 50 ... 2400 mm
  • Force 300 ... 1300 N.
 
Electromechanical drives > Linear drives and slides
  • For maximum transverse loads of up to 900 Nm
  • Size 125, 160, 220
  • Stroke length 50 ... 5000 mm
  • Force 450 ... 1800 N.
 
Electromechanical drives > Accessories for electromechanical drives > Mounting attachments
Core product range
  • Screw kits for linear drive EGC
  • Thread: M5, M6, M8