Products
Pneumatic actuators
Servo-pneumatic control components
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve manifolds
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Air supply components
Electric cables and connectors
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for MPA-C

Results: 7
Print
Valve manifolds > Application-specific valve manifolds
  • NSF-H1 grease filling, FDA approved materials
  • Degree of protection IP69K, redundant sealing system
  • Clean design: easy to clean
  • Valves 2x 2/2, 2 x 3/2-way, 5/2-way monostable, 5/2-way double solenoid, 5/3-way
  • Standard nominal flow rate 450 ... 760 l/min
  • Valve width 14 mm
  • 2 ... 32 valve positions, 2 ... 32 solenoid coils
  • Modular, with valve positions in single grid
  • Multi-pin plug connection, fieldbus connection I-Port / IO-Link
  • Protection class IP65, IP67, IP69K
 
Control technology > Documentation

 

 
Process automation > Valve manifolds > Accessories for valve manifolds > Sealing elements and separators

 

 
Valve manifolds > Accessories for valve manifolds > Sealing elements and separators

 

 
Valve manifolds > Accessories for valve manifolds > Operating components > Application-specific valve modules
  • Supply plates.
 
Valve manifolds > Accessories for valve manifolds > Subbases / manifolds > Application-specific valve modules
  • Sub-bases
 
Valve manifolds > Universal valve manifolds > Valve manifolds MPA-S
  • Controlled via installation system CPI (higher-order fieldbus or control block)
  • Max. 32 valve positions/max. 32 solenoid coils.