Products
Pneumatic actuators
Servo-pneumatic control components
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve manifolds
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Air supply components
Electric cables and connectors
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for MPA-L

Results: 18
Print
Valve manifolds > Universal valve manifolds
Core product range
New as of 7/2018: sub-bases in widths 10 and 20 for check valves
  • Sub-base in polymer technology
  • Tamper-proof fixed throttle
  • 3 valve sizes in the mix, expandable in individual steps
  • Flow rate 160 ... 870 l/min.
  • Width 10, 14 und 20 mm
  • Push-in connector 3, 4, 6, 8, ,10, 12 mm
  • CTEU connection
  • Protection class IP65, IP67
  • Valve functions 5/2, 5/3, 2x3/2, 2x2/2 and special functions
 
Valve manifolds > Accessories for valve manifolds > Components for electrical manifold modules
  • Electrical interface
  • Electrical linking.
 
Control technology > Documentation

 

 
Valve manifolds > Accessories for valve manifolds > Operating components > Universal valve modules
  • Supply plates.
 
Valve manifolds > Accessories for valve manifolds > Subbases / manifolds > Universal valve modules
  • Sub-bases
  • Blanking plates
  • End plates
  • Supply plates.
 
Control technology > Electrical peripherals
Core product range
  • Comprehensive function integration with technology modules
  • Installation variants
    • Stand-alone as remote I/O
    • With valve terminal VTSA-F
    • With valve terminal VTSA
    • With valve terminal MPA-L
    • With valve terminal MPA-S
  • I/O modules
    • Digital
    • Analogue
  • Optional CODESYS controller
 
Compressed air preparation > Filter regulator/lubricator > Series MS
Core product range
  • Size: 6
  • Connection: G¼, G⅜, G½, also available with NPT thread
  • Pressure: 0.3 ... 7 bar, 0.5 ... 12 bar
  • Flow rate: 1900 ... 4800 l/min
  • Pressure gauge with bar, psi, MPa
  • Degree of filtration: 40 µm, 5 µm
  • Condensate drain:
    • Manual
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl
 
Compressed air preparation > Filter regulator/lubricator > Series MS
  • Size 4
  • Connection 1/8 NPT, 1/4 NPT
  • Pressure 0.3 ... 7 bar, 0.5 ... 12 bar
  • Flow rate 800 ... 1400 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • manual
    • semi-automatic
  • Plastic bowl with plastic bowl guard
  • Flow direction
  • From left to right
  • From right to left
  • Proportional lubricator.
 
Compressed air preparation > Filter regulator/lubricator > Series MS
  • Size: 6
  • Connection: ¼ NPT, ⅜ NPT, ½ NPT
  • Pressure 0.3 ... 7 bar, 0.5 ... 12 bar
  • Flow rate: 1900 ... 4800 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration: 40 µm, 5 µm
  • Condensate drain:
    • Manual
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl
  • Flow direction
  • From left to right
  • From right to left
  • Proportional lubricator
 
Compressed air preparation > Service unit combinations
Core product range
  • Size 4, 6, 9
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure 0.3 ... 12 bar
  • Flow rate: 550 ... 14000 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration 0.01 ... 40 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl
  • Direction of flow
    • From left to right
    • From right to left
  • Proportional lubricator.
 
Compressed air preparation > Filter regulator/lubricator
Core product range
  • Size 4, 6
  • Connection G1/8, G1/4, G3/8, G1/2, also available with NPT thread
  • Pressure 0.3 ... 7 bar, 0.5 ... 12 bar
  • Flow rate 800 ... 4800 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • manual
    • semi-automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl guard
  • Flow direction
    • from left to right
    • from right to left
  • Proportional lubricator.
 
Compressed air preparation > Filter regulator/lubricator > Series MS
Core product range
  • Size: 4
  • Connection: G1/8, G1/4, also available with NPT thread
  • Pressure: 0.3 ... 7 bar, 0.5 ... 12 bar
  • Flow rate: 800 ... 1400 l/min
  • Pressure gauge with bar, psi, MPa
  • Degree of filtration: 40 µm, 5 µm
  • Condensate drain:
    • Manual
    • Fully automatic
  • Plastic bowl with plastic bowl guard
 
Compressed air preparation > On-off valves and soft-start valves > Series MS > Soft-start/quick exhaust valves MS-SV
Core product range
  • Up to Performance Level e
  • Size 6
  • Connection G1/2, also available with NPT thread
  • Pressure 3.5 ... 10 bar
  • Flow rate 4300 l/min
  • Voltage 24 V DC
  • Actuation
  • solenoid actuated
  • Pressure gauge with bar, psi, MPa
  • 3/2-way valve Normally closed
  • Silencer
  • Flow direction
    • from left to right
    • from right to left.
 
Compressed air preparation > On-off valves and soft-start valves > Series MS > Soft-start/quick exhaust valves MS-SV
  • Size 9
  • Connection G3/4, G1, also available with NPT thread
  • Pressure 3.5 ... 16 bar
  • Flow rate 16000 l/min
  • Voltage 24 V DC, 110 V AC, 230 V AC
  • Actuation
  • solenoid actuated
  • Pressure gauge with bar, psi, MPa
  • 3/2-way valve Normally closed
  • Silencer
 
Process automation > Compressed air preparation > Regulators > Series MS
Core product range
  • Size 4, 6, 9, 12
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2 also available with NPT thread
  • Pressure 0.3 ... 4 bar, 0.3 ... 7 bar, 0.5 ... 12 bar, 0.5 ... 16 bar
  • Flow rate 1000 ... 22000 l/min
  • Pressure gauge with bar, psi, MPa
  • Flow direction
    • From left to right
    • From right to left
  • Angled outlet block for manifold assembly.
 
Compressed air preparation > Filter-regulator units > Series MS
Core product range
  • Size 4, 6, 9, 12
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2 also available with NPT thread
  • Pressure 0.3 ... 4 bar, 0.3 ... 7 bar, 0.5 ... 12 bar, 0.5 ... 16 bar
  • Flow rate 850 ... 17000 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl guard
  • Flow direction
    • From left to right
    • From right to left.
 
Compressed air preparation > Regulators > Series MS
Core product range
  • Size 4, 6, 9, 12
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2 also available with NPT thread
  • Pressure 0.3 ... 4 bar, 0.3 ... 7 bar, 0.5 ... 12 bar, 0.5 ... 16 bar
  • Flow rate 1000 ... 22000 l/min
  • Pressure gauge with bar, psi, MPa
  • Flow direction
    • From left to right
    • From right to left
  • Angled outlet block for manifold assembly.
 
Compressed air preparation > On-off valves and soft-start valves > Series MS
Core product range
  • Size 6, 9
  • connection G1/2, G3/4, G1 also available with NPT thread
  • Pressure 3.5 ... 16 bar
  • Flow rate 16000 l/min
  • Voltage 24 V DC, 110 V AC, 230 V AC
  • Actuation
  • solenoid actuated
  • Pressure gauge with bar, psi, MPa
  • 3/2-way valve Normally closed
  • Silencer
  • Flow direction
    • from left to right
    • from right to left