Products
Pneumatic actuators
Servo-pneumatic control components
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve manifolds
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Air supply components
Electric cables and connectors
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for PLN

Results: 4
Print
Air supply components > Tubing > Standard O.D. tubing
  • Weather resistant
  • Resistant to chemicals
  • Resistant to hydrolysis
  • Suitable for use in the food industry
  • Outside diameter: 4 ... 16 mm
  • Internal diameter: 2.9 ... 12 mm
  • Temperature-dependent operating pressure: -0.95 ... 14 bar
  • Ambient temperature: -30 ... 80° C
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
 
Air supply components > Tubing > Standard O.D. tubing
  • Weather resistant
  • Resistant to chemicals
  • Resistant to hydrolysis
  • Suitable for use in the food industry
  • Outside diameter: 5/32 … 5/8
  • Temperature-dependent operating pressure: -14.4 ... 203 psi
  • Ambient temperature: -22 ... 176° F
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
 
Air supply components > Tubing > Standard O.D. tubing
  • Individual lengths: Delivered in units of 25, 50, 100, 200 ... 500 m
  • Minimum order: 3,000 m
  • Individual design: Labelled with your company name and/or your part number
  • High recognition factor and simple handling: individual color selection
  • Choose from 9 basic colors; further colors available on request
    • Simple to order with the configurator
 
Air supply components > Tubing > Standard O.D. tubing
  • Individual lengths: Delivered in units of 150, 500, 1000, 1500 ft
  • Minimum order: 10000 ft
  • Individual design: Labelled with your company name and/or your part number
  • High recognition factor and simple handling: individual color selection
  • Choose from 9 basic colors; further colors available on request
    • Simple to order with the configurator