Products
Pneumatic actuators
Servo-pneumatic control components
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve manifolds
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Air supply components
Electric cables and connectors
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for VTUS

Results: 5
Print
Valve manifolds > Universal valve manifolds > Manifold assemblies VTUS
Core product range
  • Flow rate 1000 ... 1300 l/min.
  • Width 25 mm
  • Connection G1/4, NPT 1/4
  • Individual electrical connection
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP65
  • Inline valves
  • Solenoid actuated, piloted, pneumatic spring return
  • Metal manifold rail
  • Metal manifold block
 
Valve manifolds > Universal valve manifolds > Manifold assemblies VTUS
Core product range
  • Flow rate 600 ... 700 l/min.
  • Width 20 mm
  • Connection G1/8, NPT 1/8
  • Individual electrical connection
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP65
  • Inline valves
  • Solenoid actuated, piloted, pneumatic spring return
  • Metal manifold rail
  • Metal manifold block
 
Valve manifolds > Universal valve manifolds > Manifold assemblies VTUS
Core product range
  • Flow rate 1600 ... 2300 l/min.
  • Width 30 mm
  • Connection G3/8, NPT 3/8
  • Individual electrical connection
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP65
  • Inline valves
  • Solenoid actuated, piloted, pneumatic spring return
  • Metal manifold rail
  • Metal manifold block
 
Valve manifolds > Universal valve manifolds
Core product range
  • Flow rate 600 ... 1300 l/min.
  • Width 20, 25 mm
  • Connections G1/8, G1/4, NPT 1/8, NPT 1/4
  • Individual electrical connection
  • Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP65
  • Inline valves
  • Solenoid actuated, piloted, pneumatic spring return
  • Metal manifold rail
  • Metal manifold block
 
Valve manifolds > Accessories for valve manifolds > Operating components > Universal valve modules
  • Supply plates