Products
Pneumatic actuators
Servo-pneumatic control components
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve manifolds
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Air supply components
Electric cables and connectors
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for ddpc

Results: 3
Print
Servo-pneumatic control components > Drives with displacement encoder > Linear drive with displacement encoder
  • Optionally with recirculating ball bearing guide, clamping unit
  • Diameter: 80, 100 mm
  • Stroke length: 10 ... 2000 mm
  • Force: 2721 ... 4712 N
  • Position sensing
  • Internal displacement encoder
  • Proximity sensor
  • Fixed cushioning
 
Servo-pneumatic control components > Sensor interfaces
  • Components for measuring with ISO standard cylinder DNCI and DDPC.
 
Air supply components > Piping system
  • Polyethylene, wrought aluminum alloy
  • Outside diameter 6 ... 8 mm
  • Operating pressure -0.95 ... 30 bar
  • Ambient temperature -29 ... 65 °C
  • Operating medium
    • Compressed air
    • Vacuum