Products
Pneumatic actuators
Servo-pneumatic control components
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve manifolds
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Air supply components
Electric cables and connectors
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for excm

Results: 4
Print
Handling systems > Cartesian systems > 2D planar surface gantries
  • Compact gantry
  • Electrically controlled
  • X-stroke: max. 2000 mm
  • Y-stroke: max. 1000 mm
  • Ideally matched drive and controller packages
  • Rated load: 0 to max. 4 kg.
 
Motors and controllers > Controller > Multi-axis controllers
  • The ideal controller for controlling planar surface gantries EXCM
 
Handling systems > Cartesian systems > 2D planar surface gantries
  • Strokes: max. 2500 mm (X), 1500 mm (Y)
  • XY modules: electric
  • Space-optimised and highly dynamic
  • Useful load: depends on the required dynamics
  • Based on the mechanical systems of EXCM, EXCH
  • Layout and configuration via Handling Guide Online
 
Handling systems > Cartesian systems > 3D gantries
  • Strokes: max. 2500 mm (X), 1500 mm (Y), 200 mm (Z)
  • XY modules: electric
  • Z modules: electric or pneumatic
  • Space-optimised and highly dynamic
  • Useful load: depends on the required dynamics
  • Based on the mechanical systems of EXCM, EXCH
  • Layout and configuration via Handling Guide Online