Products
Pneumatic actuators
Servo-pneumatic control components
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve manifolds
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Air supply components
Electric cables and connectors
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for suction cups

Results: 13
Print
Vacuum technology
Core product range
  • Wide variety of vacuum suction cups and vacuum grippers:
  • various designs, materials and sizes of suction cups and a modular suction gripper system with a wide range of different suction cup holders, angle and height compensators and filters.
 
Vacuum technology > Vacuum gripping technology
  • Suction cup with mounting thread
  • Suction cup size diameter 2 to 200 mm, 4x10 to 30x90 mm
  • Connection
    • Male thread
    • Female thread
  • Round suction cup
    • Standard
    • Extra deep suction cup
    • Bellows, 1.5-fold
    • Bellows, 3.5-fold
    • Bell-shaped
  • Oval suction cup.
 
Vacuum technology > Vacuum gripping technology
  • Replacement suction cup for vacuum generator ESS
  • Suction cup size diameter 20 to 200 mm
  • Round suction cup
    • Standard
    • Extra deep suction cup
    • Bellows, 1.5-fold
    • Bellows, 3.5-fold
    • Bell-shaped.
 
Vacuum technology > Vacuum gripping technology
Core product range
  • Suction cup size diameter 1 to 125 mm
  • Connection
    • Male thread
  • Round suction cup
    • Standard
    • Bellows, 1.5 convolutions
 
Vacuum technology > Accessories for vacuum > Vacuum-specific accessories
  • Suitable for ESG suction gripper range
  • For bellows suction cup, 3.5 convolutions.
 
Vacuum technology > Vacuum gripping technology
  • Suction cup size diameter 2 ... 200 mm
  • Connection
    • Male thread
    • Female thread
    • Push-in connector
    • Barbed connector
  • Round suction cup
    • Standard
    • Extra deep suction cup
    • Bellows, 1.5-fold
    • Bellows, 3.5-fold
    • Bell-shaped
  • Height compensator
  • Angle compensator
  • Filter
 
Vacuum technology > Vacuum gripping technology
  • Suction cup size, diameter 4x10 ... 30x90 mm
  • Connection
    • Male thread
    • Female thread
    • Push-in connector
    • Barbed connector
  • Oval suction cup
  • Height compensator
  • Angle compensator
  • Filter
 
Vacuum technology > Accessories for vacuum > Mounting and connecting elements
  • Holder sizes: 1 to 6
  • Connection: G 1/8, G 1/4
  • Push-in connection
 
Vacuum technology > Accessories for vacuum > Vacuum security valves
  • Port M4, M5, M6, M10, G1/8, G1/4, G3/8
  • Maintaining the vacuum when using several suction cups and failure of one suction cup.
 
Vacuum technology > Classic
  • Vacuum suction nozzle with sturdy aluminium housing for direct suction cup connection
  • Nominal size 0.5 ... 2 mm
  • Port M5, G1/8, G1/4, G3/8.
 
Vacuum technology > Vacuum gripping technology
  • The ideal solution for minimal contact gripping, and for gripping pliable, porous and brittle workpieces
  • Suction cup size 60, 100, 140 mm
  • Connection G1/8
  • Holding force 10 N
  • Supply pressure 0.1 ... 6 bar
 
Vacuum technology > Accessories for vacuum
  • Suction cup inserts
 
Vacuum technology > Accessories for vacuum
  • Suction cup holders, mounting attachments, angled outlets.