Products
Pneumatic actuators
Servo-pneumatic control components
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve manifolds
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Air supply components
Electric cables and connectors
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Products for flexible production

Results: 8
Print
Electromechanical drives > Linear drives and slides
Core product range
  • Size 70, 80, 120, 185
  • Stroke length 50 ... 3000 mm
  • Force 300 ... 3000 N.
 
Electromechanical drives > Linear drives and slides
  • Size 70, 80, 120
  • Max. stroke length 8500 mm
  • Force 350 ... 1300 N
  • Integrated plain-bearing guide.
 
Motors and controllers > Servo motors
  • Size 40, 55, 70, 100, 140, 190
  • Torque 1 ... 120 Nm
  • Voltage 360 ... 565 V DC
  • Nominal current 0.6 ... 14.4 A
  • Suitable motor cable
  • Suitable motor flange.
 
Motors and controllers > Controller > Controller for servo motors
Core product range
  • Nominal voltage: 230 V AC, 400 V AC
  • Nominal current: 2.5 ... 30 A
  • Nominal power: 500 ... 18000 VA
 
Grippers > Mechanical grippers > Parallel grippers
  • Sturdy T-slot gripper for demanding tasks
  • Size 16, 20, 25, 35, 40, 50, 63, 80
  • Stroke length 3 ... 20 mm per gripper jaw
  • Force 53 ... 3150 N per gripper jaw
  • Position sensing
  • Sealing air connection
 
Grippers > Mechanical grippers > Three-point grippers
  • Sturdy T-slot gripper for demanding tasks
  • Size 25, 35, 40, 50, 63
  • Stroke length 3 ... 10 mm per gripper jaw
  • Force: 69 ... 864 N per gripper jaw
  • Position sensing
 
Valve manifolds > Electrical peripherals
Core product range
  • Comprehensive function integration with technology modules
  • Installation variants
    • Stand-alone as remote I/O
    • With valve terminal VTSA-F
    • With valve terminal VTSA
    • With valve terminal MPA-L
    • With valve terminal MPA-S
  • I/O modules
    • Digital
    • Analogue
  • Optional CODESYS controller
 
Compressed air preparation > Service unit combinations
Core product range
  • Size 4, 6, 9
  • Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
  • Pressure 0.3 ... 12 bar
  • Flow rate: 550 ... 14000 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration 0.01 ... 40 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl
  • Direction of flow
    • From left to right
    • From right to left
  • Proportional lubricator.