Products
Compressed air preparation
Service unit combinations
Filter regulator/lubricator
Filter-regulator units
Filter
Regulators
Lubricators
On-off valves and soft-start valves
Air dryers
Air distributor
Condensate drain
Pressure amplifiers
Pressure indicators
Classic
Accessories for compressed air preparation
 
 

Core product range: Compressed air preparation

Results: 21
Print
Compressed air preparation > Service unit combinations > Series MS modular and configurable
Core product range
  • Port G1/8, G1/4, G3/8
  • Flow rate 550 ... 1500 l/min
 
Compressed air preparation > Service unit combinations > Series MS modular and configurable
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 1900 ... 5100 l/min
 
Compressed air preparation > Filter regulator/lubricator > Series MS modular and configurable
Core product range
  • Size: 4
  • Connection: G1/8, G1/4, also available with NPT thread
  • Pressure: 0.3 ... 7 bar, 0.5 ... 12 bar
  • Flow rate: 800 ... 1400 l/min
  • Pressure gauge with bar, psi, MPa
  • Degree of filtration: 40 µm, 5 µm
  • Condensate drain:
    • Manual
    • Fully automatic
  • Plastic bowl with plastic bowl guard
 
Compressed air preparation > Filter regulator/lubricator > Series MS modular and configurable
Core product range
  • Size: 6
  • Connection: G¼, G⅜, G½, also available with NPT thread
  • Pressure: 0.3 ... 7 bar, 0.5 ... 12 bar
  • Flow rate: 1900 ... 4800 l/min
  • Pressure gauge with bar, psi, MPa
  • Degree of filtration: 40 µm, 5 µm
  • Condensate drain:
    • Manual
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl
 
Compressed air preparation > Filter-regulator units > Series MS modular and configurable > MS-LFR
Core product range
  • Port G1/8, G1/4, G3/8
  • Flow rate 850 ... 1900 l/min
 
Compressed air preparation > Filter-regulator units > Series MS modular and configurable > MS-LFR
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 2200 ... 7200 l/min
 
Compressed air preparation > Regulators > Series MS modular and configurable > Pressure regulators MS-LR
Core product range
  • Port G1/8, G1/4, G3/8
  • Flow rate 1000 ... 2100 l/min
 
Compressed air preparation > Regulators > Series MS modular and configurable > Pressure regulators MS-LR
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 2200 ... 7500 l/min
 
Compressed air preparation > Regulators > Individual devices
Core product range
  • Option: lockable
  • Connection G1/8, G1/4, for sub-base diameter 7 mm
  • Pressure 0.05 ... 0.7 bar, 0.05 ... 2.5 bar, 0.05 ... 4 bar, 0.1 ... 6 bar, 0.1 ... 10 bar
  • Flow rate: 240 ... 2300 l/min.
  • Max. pressure hysteresis 0.02 bar
  • Without pressure gauge
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Soft-start/quick exhaust valves MS-SV
Core product range
  • Up to Performance Level e
  • Size 6
  • Connection G1/2, also available with NPT thread
  • Pressure 3.5 ... 10 bar
  • Flow rate 4300 l/min
  • Voltage 24 V DC
  • Actuation
  • solenoid actuated
  • Pressure gauge with bar, psi, MPa
  • 3/2-way valve Normally closed
  • Silencer
  • Flow direction
    • from left to right
    • from right to left.
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Manually operated on-off valves MS-EM
Core product range
  • Port G1/8, G1/4, G3/8
  • Flow rate 1200 ... 2200 l/min
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Manually operated on-off valves MS-EM
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 3000 ... 8700 l/min
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Solenoid actuated on-off valves MS-EE
Core product range
  • Port G1/8, G1/4, G3/8
  • Flow rate 1000 ... 2000 l/min
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Solenoid actuated on-off valves MS-EE
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 2600 ... 7000 l/min
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Pneumatically actuated soft-start valves MS-DL
Core product range
  • Port G1/8, G1/4, G3/8
  • Flow rate 1000 ... 2000 l/min
 
Compressed air preparation > On-off valves and soft-start valves > Series MS modular and configurable > Pneumatically actuated soft-start valves MS-DL
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 2800 ... 6450 l/min
 
Compressed air preparation > Air distributor > Series MS modular and configurable > Branching modules MS-FRM
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 3200 ... 14700 l/min
 
Compressed air preparation > Air distributor > Series MS modular and configurable > Distributor block MS-FRM-FRZ
Core product range
  • Connection G1/4
  • Flow rate 2900 ... 4050 l/min
 
Compressed air preparation > Air distributor > Series MS modular and configurable > Distributor block MS-FRM-FRZ
Core product range
  • Connection G1/2
  • Flow rate 9850 ... 14600 l/min
 
Compressed air preparation > Accessories for compressed air preparation > Mounting components
Core product range
  • Size 4, 6, 9 12.