Products
Compressed air preparation
Filter regulator/lubricator
Series MS modular and configurable
MSB4-FRC
MSB6-FRC
 

Series MS modular and configurable

= Core product range
  Print  
Core product range
  • Size: 4
  • Connection: G1/8, G1/4, also available with NPT thread
  • Pressure: 0.3 ... 7 bar, 0.5 ... 12 bar
  • Flow rate: 800 ... 1400 l/min
  • Pressure gauge with bar, psi, MPa
  • Degree of filtration: 40 µm, 5 µm
  • Condensate drain:
    • Manual
    • Fully automatic
  • Plastic bowl with plastic bowl guard
 
Core product range
  • Size: 6
  • Connection: G¼, G⅜, G½, also available with NPT thread
  • Pressure: 0.3 ... 7 bar, 0.5 ... 12 bar
  • Flow rate: 1900 ... 4800 l/min
  • Pressure gauge with bar, psi, MPa
  • Degree of filtration: 40 µm, 5 µm
  • Condensate drain:
    • Manual
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl