Products
Compressed air preparation
Air distributor
Series MS modular and configurable
Branching modules MS-FRM
MS4-FRM
MS6-FRM
MS9-FRM
MS12-FRM
 

Branching modules MS-FRM

= Core product range
  Print  
  • Port G1/8, G1/4, G3/8
  • Flow rate 1200 ... 4600 l/min
 
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 3200 ... 14700 l/min
 
  • Connection: G1/2, G3/4, G1, G1 1/4, G1 1/2
  • Flow rate: 10,000 ... 50000 l/min
 
  • Port G1, G1 1/4, G1 1/2, G2
  • Flow rate 25000 ... 42000 l/min