Products
Compressed air preparation
Regulators
Series MS modular and configurable
Pressure regulators MS-LR
MS2-LR
MS4-LR
MS6-LR
MS9-LR
MS12-LR
 

Pressure regulators MS-LR

= Core product range
  Print  
New product 7/2019
  • Connection M5, QS-6
  • Flow rate 170 ... 350 l/min.
 
Core product range
  • Port G1/8, G1/4, G3/8
  • Flow rate 1000 ... 2100 l/min
 
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 2200 ... 7500 l/min
 
  • Connection: G1/2, G3/4, G1, G1 1/4, G1 1/2
  • Flow rate: 5000 ... 26500 l/min
 
  • Port G1, G1 1/4, G1 1/2, G2
  • Flow rate 12000 ... 22000 l/min