Products
Compressed air preparation
On-off valves and soft-start valves
Series MS modular and configurable
Pneumatically actuated soft-start valves MS-DL
MS4-DL
MS6-DL
MS12-DL
 

Pneumatically actuated soft-start valves MS-DL

= Core product range
  Print  
Core product range
  • Port G1/8, G1/4, G3/8
  • Flow rate 1000 ... 2000 l/min
 
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 2800 ... 6450 l/min
 
  • Port G1, G1 1/4, G1 1/2, G2
  • Flow rate 25000 ... 42000 l/min