Products
Compressed air preparation
Air dryers
Series MS modular and configurable
MS-LDM1
 

Series MS modular and configurable

  Print  
  • Sizes 4, 6
  • Port G1/4, G1/2, G3/8, G3/4, also available with NPT thread
  • Pressure 3 ... 12.5 bar
  • Flow rate 200 ... 400 l/min
  • Reduction in pressure dew point 20 K
  • Metal bowl guard
  • Flow direction
    • From left to right
    • From right to left.