Products
Compressed air preparation
Filter-regulator units
Series MS modular and configurable
MS-LFR
 

Series MS modular and configurable

= Core product range
  Print  
Core product range
  • Size 2, 4, 6, 9, 12
  • Connection M5, QS-6, G1/8, G1/4, G3/8, G1/2, G3/4, G1, G1 1/4, G1 1/2, G2, also available with NPT thread
  • Pressure 0.3 ... 4 bar, 0.3 ... 7 bar, 0.5 ... 7 bar, 0.5 ... 12 bar, 0.5 ... 16 bar
  • Flow rate 140 ... 17000 l/min
  • Pressure gauge with bar, psi, MPa
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • Manual
    • Semi-automatic
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl
  • Flow direction
    • From left to right
    • From right to left.