Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Connection technology for liquid media
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for EXCH

Results: 3
Print
Handling systems > Cartesian systems > 2D planar surface gantries
  • Highly dynamic response
  • Large working space
  • Highly dynamic planar surface gantry
  • Electrically controlled
  • X-stroke: max. 2500 mm
  • Y-stroke: max. 1500 mm
  • Perfectly harmonised drive and controller packages
  • Rated load: 0 to max. 6 kg
 
Handling systems > Cartesian systems > 2D planar surface gantries
  • Strokes: max. 2500 mm (X), 1500 mm (Y)
  • XY modules: electric
  • Space-optimised and highly dynamic
  • Payload: depends on the dynamic response required
  • Based on the mechanical systems of EXCM, EXCH
  • Layout and configuration via Handling Guide Online
 
Handling systems > Cartesian systems > 3D gantries
  • Strokes: max. 2500 mm (X), 1500 mm (Y), 200 mm (Z)
  • XY modules: electric
  • Z modules: electric or pneumatic
  • Space-optimised and great dynamic response
  • Payload: depends on the dynamic response required
  • Based on the mechanical systems of EXCM, EXCH
  • Layout and configuration via Handling Guide Online