Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology and software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for msb

Results: 5
Print
Compressed air preparation > Service unit combinations > Series MS modular and configurable
Core product range
  • Port G1/4, G3/8, G1/2, G3/4
  • Flow rate 1900 ... 5100 l/min
 
Compressed air preparation > Service unit combinations > Series MS modular and configurable
Core product range
  • Port G1/8, G1/4, G3/8
  • Flow rate 550 ... 1500 l/min
 
Compressed air preparation > Filter regulator/lubricator > Series MS modular and configurable
Core product range
  • Size: 6
  • Connection: G1/4, G3/8, G1/2, also available with NPT thread
  • Pressure: 0.3 ... 7 bar, 0.5 ... 12 bar
  • Flow rate: 1700 ... 4800 l/min
  • Pressure gauge with bar, psi, MPa
  • Degree of filtration: 40 µm, 5 µm
  • Condensate drain:
    • Manual
    • Fully automatic
  • Plastic bowl with plastic bowl guard
  • Metal bowl
 
Compressed air preparation > Filter regulator/lubricator > Series MS modular and configurable
Core product range
  • Size: 4
  • Connection: G1/8, G1/4, also available with NPT thread
  • Pressure: 0.3 ... 7 bar, 0.5 ... 12 bar
  • Flow rate: 800 ... 1400 l/min
  • Pressure gauge with bar, psi, MPa
  • Degree of filtration: 40 µm, 5 µm
  • Condensate drain:
    • Manual
    • Fully automatic
  • Plastic bowl with plastic bowl guard
 
Compressed air preparation > Service unit combinations > Series MS modular and configurable
  • Connection: G1/2, G3/4, G1, G1 1/4, G1 1/2
  • Flow rate: 5100 ... 14000 l/min