Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for pan

Results: 15
Print
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Pressure and temperature resistant
  • Outside diameter: 4 ... 16 mm
  • Internal diameter: 2.5 ... 12 mm
  • Temperature-dependent operating pressure: -0.95 ... 19 bar
  • Ambient temperature: -30 ... 80° C
  • Operating medium
    • Compressed air
    • Vacuum
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Individual lengths: Delivered in units of 25, 50, 100, 200 ... 500 m
  • Minimum order: 3,000 m
  • Individual design: Labelled with your company name and/or your part number
  • High recognition factor and simple handling: individual colour selection
  • Choose from 9 basic colours; further colours available on request
    • Simple to order with the configurator
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Resistant to welding spatter
  • UL 94
  • Outside diameter: 6 ... 14 mm
  • Temperature-dependent operating pressure: -0.95 ... 12 bar
  • Ambient temperature: -30 ... 90 °C
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
    • Mineral oil
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Especially for mobile pneumatics
  • Fulfils DIN 73378
  • Pressure and temperature resistant
  • Outside diameter: 4 ... 16 mm
  • Internal diameter: 2.5 ... 12 mm
  • Temperature-dependent operating pressure: -0.95 ... 31 bar
  • Ambient temperature: -60 ... 100° C
  • Operating medium
    • Compressed air
    • Vacuum
    • Mineral oil
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • For applications with high pressure ranges
  • Outside diameter 4 ... 28 mm
  • Internal diameter: 2.5 ... 23 mm
  • Temperature-dependent Operating pressure -0.95 ... 35 bar
  • Ambient temperature -30 ... 80°C
  • Operating medium
    • Compressed air
    • Vacuum
 
Pneumatic fittings system > Accessories for pneumatic fittings system
  • Pipe and tubing cutters
  • Assembly and disconnecting pliers.
 
Sensors > Pressure and vacuum sensors
Core product range
  • Compact design 30 x 30 mm
  • High-contrast display with blue backlighting
  • Pressure measuring range -1 to 16 bar
  • Switching output 2x PNP or 2x NPN selectable
  • Electrical output 0 ... 10 V, 1 ... 5 V, 4 ... 20 mA
  • Pneumatic connection G1/8, R1/8, NPT1/8, M5, push-in connector 4 mm,
  • Pressure switch
  • Vacuum switch
  • Compact design 30 x 30 mm
 
Compressed air preparation > Pressure gauge
  • Front panel mounting
  • Connection: G1/4
  • Indicating range: 0 ... 16 bar
  • Display units
    • bar
    • psi
  • DIN EN 837-1
 
Compressed air preparation > Pressure gauge
  • Front panel mounting
  • Connection: G1/4
  • Indicating range: 0 ... 16 bar
  • Display unit:
    • bar
    • psi
  • DIN EN 837-1
 
Sensors > Signal converters
  • Signal range
    • 0 ... 10 V
    • 0 ... 20 mA
  • Switching output
    • PNP
    • NPN
    • IO-Link
  • For monitoring analogue current and voltage signals
  • Switching function freely programmable
  • Large high-contrast display
  • Suitable for wall mounting or front panel mounting
 
Image processing systems > Accessories
  • External panel/ring lights for vision sensor SBSI
 
Valves > Pneumatic control systems
  • Connection M5
  • Flow 50 l/min
  • Time delay 0,2 ... 3 s, 2 ... 30 s, 8 ... 120 s, 20 ... 300 s
  • Adding counter
  • Predetermining counter
  • Panel mounting
  • Protective cover.
 
Vacuum technology > Accessories for vacuum > Vacuum displays
  • Connection: G1/8, G1/4, R1/8, R1/4
  • Front panel mounting, in-line installation
  • Indicating range: -1 ... 9 bar
  • Display units:
    • bar
    • psi
    • inHG
  • DIN EN 837-1
 
Compressed air preparation > Pressure gauge
  • Adjustable red-green range
  • Connection: G1/8, G1/4, R1/8, R1/4
  • Front panel mounting, in-line installation
  • Indicating range: -1 ... 9 bar
  • Display units:
    • bar
    • psi
    • inHG
  • DIN EN 837-1
 
Valves > Pneumatic control systems
  • 8-digit LCD display
  • Independent power supply
  • For front panel mounting
  • Connection with terminal strip
  • Reset button.