Products
Pneumatic drives
Servo-pneumatic positioning systems
Electric drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Additional products for battery manufacturing

Results: 40
Print
Pneumatic drives > Cylinders with piston rod > Compact, short stroke and flat cylinder
New product, November 2020
  • Diameter 6, 10 mm
  • Stroke length 5, 10 mm
  • Force 9.4 ... 47 N
  • Double-acting
  • Without cushioning
 
Pneumatic drives > Cylinders with piston rod > Compact, short stroke and flat cylinder
  • Simple to mount thanks to range of mounting interfaces
  • Diameter 6, 10, 16, 20, 25, 32 mm
  • Stroke length 5 ... 50 mm
  • Force 9 ... 483 N
  • Double-acting, single-acting
  • Position sensing
  • Fixed cushioning
 
Pneumatic drives > Cylinders with piston rod > Compact, short stroke and flat cylinder
Core product range
  • More variants than in the standard
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 7363 N
  • Double-acting
  • Fixed/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Compact, short stroke and flat cylinder
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 1 ... 400 mm
  • Force 68 ... 4712 N
  • Position sensing
  • Cushioning fixed/self-adjusting
 
Pneumatic drives > Cylinders with piston rod > Cylinder with clamping unit
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Variant with clamping unit
  • Diameter 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length 10 ... 2000 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Pneumatic drives > Rodless cylinders > Mechanical coupling
  • Guide variants
    • Standard design
    • Recirculating ball bearing guide
  • Diameter 20, 25, 32, 40 mm
  • Stroke length 50 ... 1000 mm
  • Force 188 ... 754 N
  • Position sensing
  • Pneumatic cushioning, self-adjusting at both ends
 
Pneumatic drives > Rodless cylinders > Mechanical coupling
Core product range
  • Guide variants
    • Standard design
    • Plain-bearing guide
    • Recirculating ball bearing guide
  • Diameter: 8, 12, 18, 25, 32, 40, 50, 63 mm
  • Stroke length: 1 ... 8500 mm
  • Force: 30 ... 1870 N
  • Position sensing
  • Various cushioning options
 
Pneumatic drives > Semi-rotary drives > Semi-rotary drives with rotary vane
  • Size 6, 8, 10, 12, 16, 25, 32, 40, 63 mm
  • Torque 0.15 ... 80 Nm
  • Swivel angle 0 ... 270°
  • Position sensing
  • Adjustable cushioning.
 
Pneumatic drives > Semi-rotary drives > Semi-rotary drives with rack and pinion
Core product range
  • More stability even with smaller sizes
  • System product for handling and assembly technology
  • Size 8, 10, 12, 16, 20, 25, 32, 35, 40, 50, 63 mm
  • Torque 0.2 ... 112 Nm
  • Swivel angle 0 ... 180°
  • Position sensing
  • Cushioning: elastic (P), hydraulic shock absorbers
  • Flanged shaft
 
Pneumatic drives > Drives with guides > Drives with slide
Core product range
  • Size 6, 8, 10, 12, 16, 20, 25
  • Stroke length 10 ... 200 mm
  • Force 25 ... 589 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Recirculating ball bearing guide, ball bearing cage guide (for sizes 20, 25)
 
Pneumatic drives > Drives with guides > Drives with slide
  • Size 4, 6, 8, 10, 12, 16, 20, 25
  • Diameter 6, 8, 10, 12, 16, 20, 25, 32 mm
  • Stroke length 10 ... 200 mm
  • Force 17 ... 483 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Ball bearing cage guide
 
Pneumatic drives > Drives with guides > Drives with guide rods
Core product range
  • Diameter 6, 10, 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 10 ... 400 mm
  • Force 13 ... 4712 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Plain-bearing guide
  • Recirculating ball bearing guide
  • Variants available.
 
Pneumatic drives > Clamping cylinders > Clamping modules
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63 mm
  • Width 10x30, 15x40, 15x63, 20x75, 20x120, 20x180 mm
  • Stroke length 3 ... 5 mm
  • Force 55 ... 1690 N.
 
Electric drives > Electric cylinders and slides
Core product range
  • Feed forces of up to 17 kN
  • Size 32, 40, 50, 63, 80, 100
  • Stroke length 30 ... 1500 mm
  • Force: 600 ... 17000 N
  • Motor can be mounted using axial or parallel kit
  • Linear drive with ball screw in Clean Design
 
Electric drives > Electric axes
  • High feed forces
  • Size 70, 80, 120, 150
  • Max. stroke length 8500 mm
  • Force 350 ... 2000 N
  • Integrated recirculating ball bearing guide
 
Electric drives > Electric cylinders and slides
  • Size 35, 45, 55, 75
  • Stroke length 50 ... 300 mm
 
Electric drives > Electric axes
  • Internal guide and ball screw
  • for demanding requirements in terms of feed force and accuracy
  • Size 70, 80, 120, 150
  • Max. stroke length 3000 mm
  • Force 300 ... 6400 N
  • Integrated recirculating ball bearing guide
 
Electric drives > Semi-rotary drives
  • Size 12, 16, 25, 32
  • Nominal torque 0.15 ... 5 Nm
  • Infinite rotation angle
 
Motors and controllers > Servo motors
  • Size 40, 60, 80, 100
  • Stall torque 0.18 ... 7.5 Nm
  • Voltage 360 ... 565 V DC
  • Nominal current 0.7 ... 4.1 A
  • Suitable motor cable
  • Suitable motor flange.
 
Motors and controllers > Controller > Controller for servo motors
Core product range
  • Nominal voltage 230 ... 400 V AC
  • Nominal current 2 ... 12 A
  • Nominal power: 350 ... 6000 VA