Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Produkte für die Nahrungsmittel- und Verpackungsindustrie

Results: 36
Print
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Compact cylinders to ISO 21287
  • Clean design:
  • easy to clean,
  • enhanced corrosion protection
  • Diameter: 20, 25, 32, 40, 50, 63, 80 mm
  • Stroke length: 1 ... 500 mm
  • Force: 141 ... 3016 N
  • Double-acting
  • Position sensing
  • Fixed cushioning
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Standard cylinder to ISO 15552
  • Clean design:
  • easy to clean,
  • enhanced corrosion protection
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 10 ... 2800 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Stainless steel cylinders
New as of 7/2018: additional standard strokes in stock
  • Diameter: 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Stainless steel cylinders
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 10 ... 2000 mm
  • Force: 483 ... 7360 N
  • Double-acting
  • Position sensing
  • Adjustable cushioning
 
Pneumatic drives > Cylinders with piston rod > Stainless steel cylinders
  • Diameter: 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 10 ... 500 mm
  • Force: 483 ... 4712 N
  • Double-acting
  • Position sensing
  • Adjustable cushioning
 
Pneumatic drives > Drives with guides > Drives with guide rods
  • Diameters 32, 40, 50, 63 mm
  • Stroke length 10 to 400 mm
  • Force 483 to 1870 N
  • Position sensing
  • Flexible cushioning rings, both sides
  • Plain-bearing guide.
 
Sensors > Proximity sensors > Block design
  • Electronic PNP
  • Electrical connection M8, M12, open
  • cable end
  • food-safe, easy to clean
  • 10 ... 30 V DC
 
Sensors > Proximity sensors > For T-slot
Core product range
  • Electronic PNP, NPN
  • Configurable
  • Electrical connection M8, M12, open cable end
  • ATEX 3GD
  • 5 ... 30 V DC
 
Electromechanical drives > Linear drives and slides
Core product range
  • Feed forces of up to 17 kN
  • Size 32, 40, 50, 63, 80, 100
  • Stroke length 30 ... 1500 mm
  • Force: 600 ... 17000 N
  • Motor can be mounted using axial or parallel kit
  • Linear drive with ball screw in Clean Design
 
Electromechanical drives > Linear drives and slides
Core product range
  • High feed forces
  • Size 70, 80, 120, 150
  • Max. stroke length 8500 mm
  • Force 350 ... 2000 N
  • Integrated recirculating ball bearing guide
 
Electromechanical drives > Linear drives and slides
Core product range
  • High speeds of up to 10 m/s
  • High lateral forces and torques
  • Size: 70, 80, 120
  • Max. stroke length: 7400 mm
  • Force 350 ... 1300 N
  • Integrated roller bearing guide.
 
Electromechanical drives > Linear drives and slides
  • For maximum transverse loads of up to 900 Nm
  • Size 125, 160, 220
  • Stroke length 50 ... 2400 mm
  • Force 300 ... 1300 N.
 
Electromechanical drives > Linear drives and slides
  • For maximum transverse loads of up to 900 Nm
  • Size 125, 160, 220
  • Stroke length 50 ... 5000 mm
  • Force 450 ... 1800 N.
 
Motors and controllers > Motors with integrated controller
  • Size 67
  • Torque 0.37 ... 0.45 Nm
  • Voltage 24 V DC
  • Nominal current 6.9 ... 7.2 A
  • built-in power, closed- and open-loop control electronics
 
Handling systems > Cartesian systems > 2D linear gantries
  • Strokes: max. 2000 mm (Y), 800 mm (Z)
  • Y modules: electric
  • Z modules: electric
  • Short cycle times thanks to high dynamic response
  • Rated load: 0 to max. 10 kg
 
Grippers > Gripper accessories
  • Self-adjusting to different workpiece shapes
  • Adaptive gripper fingers for smooth and flexible gripping with the Fin Ray Effect® derived from the movement of a fish’s tail fin
  • Sizes 60, 80, 120
  • For workpiece diameters from 6 to 120 mm
 
Valves > Pneumatically and mechanically operated process and media valves
  • Port DN 13, 1/2"; DN20, 3/4"; DN25, 1"; DN32, 1 1/4"; DN40, 1 1/2"; DN50, 2"
  • G-thread to DIN ISO 228-1 or NPT-thread to ANSI/ASME B 1.20.1 or Rc-thread to DIN 10226-2
  • Medium pressure 0 ... 30 bar
  • Valve function 2/2, NC (Normally Closed), NO (Normally Open), DA (Double Acting
  • Suitable for nearly all media
  • High chemical and thermal resistance
  • ATEX-approval
 
Valves > Pneumatically and mechanically operated process and media valves
Core product range
  • Connection 1/4", 1/2", clamp
  • G thread or NPT thread
  • Pressure range 0 ... 6 bar
  • Pneumatic actuation
  • 2/2-way pinch valve
  • Aluminium + stainless steel housing (Clean Design)
  • Sealing material EPDM, NBR, silicone
  • For controlling fluid/powder media, solids, and material mixtures
 
Valve terminals > Universal valve terminals
Core product range
  • From the VG series
  • Energy-efficient thanks to reverse operation and targeted pressure reduction.
  • Flow rate: 140 ... 1200 l/min
  • Width 10, 14, 18 mm
  • Port M5, M7, G 1/8, G 1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Multi-pin, Fieldbus, IO-Link, I-Port
  • Voltage 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40/IP67
  • Semi in-line and sub-base valves
  • Metal terminal strip
 
Valve terminals > Application-specific valve terminals
  • NSF-H1 grease filling, FDA approved materials
  • Degree of protection IP69K, redundant sealing system
  • Clean design: easy to clean
  • Valves 2x 2/2, 2 x 3/2-way, 5/2-way monostable, 5/2-way double solenoid, 5/3-way
  • Standard nominal flow rate 450 ... 760 l/min
  • Valve width 14 mm
  • 2 ... 32 valve positions, 2 ... 32 solenoid coils
  • Modular, with valve positions in single grid
  • Multi-pin plug connection, fieldbus connection I-Port / IO-Link
  • Protection class IP65, IP67, IP69K