Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Additional products for special machine building and assembly technology

Results: 48
Print
Pneumatic drives > Rodless cylinders > Mechanical coupling
  • Guide variants
    • Standard design
    • Recirculating ball bearing guide
  • Diameter 20, 25, 32, 40 mm
  • Stroke length 50 ... 1000 mm
  • Force 188 ... 754 N
  • Position sensing
  • Pneumatic cushioning, self-adjusting at both ends
 
Pneumatic drives > Drives with guides > Drives with slide
Core product range
  • Size 6, 8, 10, 12, 16, 20, 25
  • Stroke length 10 ... 200 mm
  • Force 25 ... 589 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Recirculating ball bearing guide, ball bearing cage guide (for sizes 20, 25)
 
Pneumatic drives > Drives with guides > Drives with guide rods
Core product range
  • Diameter 6, 10, 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 10 ... 400 mm
  • Force 13 ... 4712 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Plain-bearing guide
  • Recirculating ball bearing guide
  • Variants available.
 
Pneumatic drives > Drives with guides > Drives with guide rods
  • Higher loads thanks to guide rod and yoke plate
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 1 ... 400 mm
  • Force 68 ... 4712 N
  • Position sensing
  • Cushioning fixed/self-adjusting
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Compact cylinders to ISO 21287
Core product range
  • More variants than in the standard
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 7363 N
  • Double-acting
  • Fixed/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Compact, short stroke and flat cylinder
  • Simple to mount thanks to range of mounting interfaces
  • Diameter 6, 10, 16, 20, 25, 32 mm
  • Stroke length 5 ... 50 mm
  • Force 9 ... 483 N
  • Double-acting, single-acting
  • Position sensing
  • Fixed cushioning
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Standard cylinder to ISO 15552
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Numerous variants
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 2800 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Round cylinders to DIN ISO 6432
Core product range
  • Self-adjusting end-position cushioning
  • Diameter: 8, 10, 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 500 mm
  • Force: 19 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
  • Mounting flange
 
Sensors > Proximity sensors > For T-slot
Core product range
  • Electronic PNP, NPN
  • Configurable
  • Electrical connection M8, M12, open cable end
  • ATEX 3GD
  • 5 ... 30 V DC
 
Sensors > Proximity sensors > For round groove
Core product range
  • Electronic PNP, NPN
  • Configurable
  • Electrical connection M8, M12, open cable end
  • 5 ... 30 V DC
 
Sensors > Pressure and vacuum sensors
Core product range
  • Compact design 30 x 30 mm
  • High-contrast display with blue backlighting
  • Pressure measuring range -1 to 16 bar
  • Switching output 2x PNP or 2x NPN selectable
  • Electrical output 0 ... 10 V, 1 ... 5 V, 4 ... 20 mA
  • Pneumatic connection G1/8, R1/8, NPT1/8, M5, push-in connector 4 mm,
  • Pressure switch
  • Vacuum switch
  • Compact design 30 x 30 mm
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • From the VG series
  • Connection M3, M5, M7, G1/8, G1/4
  • Push-in connector 3, 4, 6, 8, 10 mm
  • Flow rate 90 ... 1380 l/min
  • Pressure range -0.9 ... 10 bar
  • Temperature range −5 ... +60°C
  • Voltage 5, 12 24 V DC
  • In-line valves, semi in-line valves, sub-base valves
  • Solenoid actuated, piloted
  • Pneumatic and mechanical spring return
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • Electrical linking via sub-base
  • Port M5, M7, G1/8, G1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Flow rate 130 ... 1200 l/min
  • Voltage 24 V DC
  • Semi in-line valves, sub-base valves
  • Solenoid actuated, piloted
  • Pneumatic and mechanical spring return
 
Valve terminals > Universal valve terminals
Core product range
  • From the VG series
  • Energy-efficient thanks to reverse operation and targeted pressure reduction.
  • Flow rate: 140 ... 1200 l/min
  • Width 10, 14, 18 mm
  • Port M5, M7, G 1/8, G 1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Multi-pin, Fieldbus, IO-Link, I-Port
  • Voltage 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40/IP67
  • Semi in-line and sub-base valves
  • Metal terminal strip
 
Valve terminals > Universal valve terminals
Core product range
  • Sub-base in polymer technology
  • Tamper-proof fixed throttle
  • 3 valve sizes in the mix, expandable in individual steps
  • Flow rate 160 ... 870 l/min.
  • Width 10, 14 and 20 mm
  • Push-in connector 3, 4, 6, 8, ,10, 12 mm
  • CTEU connection
  • Protection class IP65, IP67
  • Valve functions 5/2, 5/3, 2x3/2, 2x2/2 and special functions
 
Valve terminals > Universal valve terminals
Core product range
  • Flow rate 360 to 700 l/min
  • Width 10, 20 mm
  • Flexibility: flexible pressure supply, variable pressure zones, additional power supply at any position
  • Serial valve pilot - up to 64 valve positions or 128 solenoid coils
  • Open for PROFIBUS DP, Interbus, CANopen, DeviceNet, CC Link
  • Pressure range -0.9 to 10 bar
  • Protection class IP65
  • Electrical I/O, CPI, AS interfaces and fieldbus connections by modular type CPX electrical terminal.
 
Valves > Proportional valves
  • With integrated piezo technology
  • QS4 connection or connecting plate
  • Flow rate 7 l/min
  • 3-way proportional pressure regulators, directly actuated
  • pressure ranges 0 ... 2 bar, 0 ... 6 bar, 0 ... 10 bar
 
Valves > Proportional valves
  • With integrated piezo technology
  • QS4 connection or connecting plate
  • Flow rate 20 l/min
  • 3-way proportional pressure regulators, directly actuated
  • Pressure ranges -1 ... 0 bar, 0 ... 0.2 bar, 0 ... 1 bar, 0 ... 2 bar, 0 ... 6 bar
 
Grippers > Mechanical grippers > Parallel grippers
  • Sturdy T-slot gripper for demanding tasks
  • Size 16, 20, 25, 35, 40, 50, 63, 80
  • Stroke length 3 ... 20 mm per gripper jaw
  • Force 53 ... 3150 N per gripper jaw
  • Position sensing
  • Sealing air connection
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
Core product range
  • Highly resistant to microbes and hydrolysis
  • Suitable for use in the food industry
  • Outside diameter: 2 ... 16 mm
  • Internal diameter: 2.1 ... 11 mm
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Ambient temperature: -35 ... 60° C
  • Operating medium
    • Compressed air
    • Vacuum
    • Water