Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Products for machine tools

Results: 13
Print
Electromechanical drives > Electric axes
Core product range
  • Size 50, 70, 80, 120, 185
  • Stroke length 50 ... 8500 mm
  • Force 50 ... 2500 N.
 
Electromechanical drives > Electric axes
Core product range
  • Size 70, 80, 120, 185
  • Stroke length 50 ... 3000 mm
  • Force 300 ... 3000 N.
 
Electromechanical drives > Electric axes
  • For maximum transverse loads of up to 900 Nm
  • Size 125, 160, 220
  • Stroke length 50 ... 2400 mm
  • Force 300 ... 1300 N.
 
Electromechanical drives > Electric axes
  • For maximum transverse loads of up to 900 Nm
  • Size 125, 160, 220
  • Stroke length 50 ... 5000 mm
  • Force 450 ... 1800 N.
 
Electromechanical drives > Electric axes
  • Optimised for vertical applications
    • High rigidity due to innovative design principle
  • Size 60, 70, 90, 110
  • Stroke length max. 2000 mm
  • Force 300 ... 2500 N
  • Recirculating ball bearing guide
 
Electromechanical drives > Electric cylinders and slides
Core product range
  • Feed forces of up to 17 kN
  • Size 32, 40, 50, 63, 80, 100
  • Stroke length 30 ... 1500 mm
  • Force: 600 ... 17000 N
  • Motor can be mounted using axial or parallel kit
  • Linear drive with ball screw in Clean Design
 
Motors and controllers > Servo motors
Core product range
  • Simple connection technology (OCP: one cable plug)
  • Choice of absolute measurement system:
    • Single turn
    • Multi-turn, battery free
  • Size 60, 80, 100
  • Torque 0.6 ... 7.2 Nm
  • Voltage 325 ... 565 V DC
  • Nominal current 1.4 ... 4.7 A
 
Motors and controllers > Controller > Controller for servo motors
Core product range
New 7/2019: new fieldbus variant
  • Nominal voltage: 230 V AC
  • Nominal current: 2.8 ... 16.8 A
  • Nominal power: 350 ... 2000 VA
 
Control technology > Electrical peripherals
  • The automation system CPX-E is a high-performance control and automation system focusing primarily on motion control functions for handling technology.
  • The following modules are available:
    • Controller
    • Bus modules
    • Input/output modules
    • IO-Link master modules
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
  • Piston spool and poppet valve technology from the MPA series
  • Connection M7
  • Flow rate 160 ... 900 l/min
  • Sub-base valve
    • Electrically actuated
    • Signal status display with LED
    • Integrated current reduction
  • Sub-bases
  • Manifold sub-bases.
 
Valve terminals > Universal valve terminals
Core product range
  • Flow-optimised
  • Flow rate 700 ... 1400 l/min
  • Width 18, 26 mm
  • 2 ... 32 valves
  • Multi-pin plug connection
  • Fieldbus connection
  • Channel-oriented diagnostics
  • Protection class IP65, NEMA 4
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
Core product range
  • Highly resistant to microbes and hydrolysis
  • Suitable for use in the food industry
  • Outside diameter: 2 ... 16 mm
  • Internal diameter: 2.1 ... 11 mm
  • Temperature-dependent operating pressure: -0.95 ... 10 bar
  • Ambient temperature: -35 ... 60° C
  • Operating medium
    • Compressed air
    • Vacuum
    • Water
 
Pneumatic fittings system > Fittings > Push-in fittings
Core product range
  • Port R1/8, R1/4, R1/2, R3/8, G1/8, G1/4, G1/2, G3/8, G3/4
  • For outside tubing diameter 4, 6, 8, 10, 12, 16, 22 mm
  • Threaded port
    • G thread with sealing ring
    • R thread with PTFE coating
  • Suitable for vacuum
  • Push-in fittings
  • Push-in connectors
  • Push-in bulkhead connectors
  • Push-in caps
  • Push-in connectors with push-in sleeves
  • Blanking plugs
  • Multiple distributors
  • Push-in bulkhead fittings.