Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Products for laser machines

Results: 4
Print
Compressed air preparation > Air dryers > Individual devices
  • For decentralised drying of compressed air
  • Port G1/2, G3/8
  • Pressure 4 ... 16 bar
  • Flow rate 40 ... 2000 l/min
  • Reduction in pressure dew point 40 K
  • Additional filtering of oil and particulates
  • High flow rate
  • Low purge air consumption and noise levels
 
Pneumatic drives > Classic
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 1 ... 400 mm
  • Force 51 ... 4712 N
  • Position sensing
  • Fixed cushioning.
 
Valves > Proportional valves
  • Also available on valve terminal MPA-S
  • Connection G1/8, G1/4, G1/2
  • Flow rate: 380 ... 7000 l/min.
  • 3-way proportional pressure regulators
  • Choice of 3 regulator settings (fast, universal, precise)
  • Display available as option
 
Valves > Proportional valves
  • With piezo technology
  • Flow rate 0 ... 20 l/min
  • Voltage 24 V DC
  • Power consumption [W] < 1
  • 2/2-directional control valve, flow sensor and integrated control electronics
  • Operating pressure 0 ... 2.5 bar