Valves
>
Electrically and pneumatically actuated directional control valves
>
Universal directional control valves
|
|
- Connection M3, M5, M7, G1/8, G1/4
- Push-in connector 3, 4, 6, 8, 10 mm
- Flow rate 90 ... 1380 l/min
- Pressure range -0.9 ... 10 bar
- Temperature range −5 ... +60°C
- Voltage 5, 12 24 V DC
- In-line valves, semi in-line valves, sub-base valves
- Solenoid actuated, piloted
- Pneumatic and mechanical spring return
|
|
|
|
Valves
>
Electrically and pneumatically actuated directional control valves
>
Universal directional control valves
|
|
- Sturdy, elegant valve series that is easy to operate
- Port G1/8, G1/4, G3/8
- Plug connector 4, 6, 8, 10, 12 mm
- Flow rate 600 ... 2400 l/min
- Pressure range -0.9 ... 10 bar
- Temperature range −10 ... +60°C
- Voltage 12, 24 V DC, 24, 110, 120, 230, 240 V AC
- In-line valve
- Electrically actuated, piloted
- Pneumatic and mechanical spring return
|
|
|
|
Valve terminals
>
Universal valve terminals
|
|
- From the VG series
- Energy-efficient thanks to reverse operation and targeted pressure reduction.
- Flow rate: 140 ... 1200 l/min
- Width 10, 14, 18 mm
- Port M5, M7, G 1/8, G 1/4
- Push-in connector 3, 4, 6, 8 mm
- Multi-pin, Fieldbus, IO-Link, I-Port
- Voltage 24 V DC
- Pressure -0.9 ... 10 bar
- Degree of protection IP40/IP67
- Semi in-line and sub-base valves
- Metal terminal strip
|
|
|
|
Pneumatic drives
>
Cylinders with piston rod
>
Standards-based cylinders
>
Compact cylinders to ISO 21287
|
|
- More variants than in the standard
- Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
- Stroke length: 1 ... 500 mm
- Force: 51 ... 7363 N
- Double-acting
- Fixed/self-adjusting cushioning
|
|
|
|
|
Pneumatic drives
>
Cylinders with piston rod
>
Round cylinders
|
|
- Self-adjusting end-position cushioning
- Diameter: 8, 10, 12, 16, 20, 25 mm (standard)
- Diameter: 32, 40, 50, 63 mm
- Stroke length: 1 ... 500 mm
- Force: 19 ... 1870 N
- Double-acting
- Position sensing
- Fixed/adjustable/self-adjusting cushioning
- Mounting flange
|
|
|
|
Compressed air preparation
>
Service unit combinations
|
|
- Size 4, 6, 9
- Port G1/8, G1/4, G3/8, G1/2, G3/4, G1, also available with NPT thread
- Pressure 0.3 ... 12 bar
- Flow rate: 550 ... 14000 l/min
- Pressure gauge with bar, psi, MPa
- Grade of filtration 0.01 ... 40 µm
- Condensate drain
- Manual
- Semi-automatic
- Fully automatic
- Plastic bowl with plastic bowl guard
- Metal bowl
- Direction of flow
- From left to right
- From right to left
- Proportional lubricator.
|
|
|
|
Pneumatic fittings system
>
Tubing
>
Standard O.D. tubing
|
|
- Highly resistant to microbes and hydrolysis
- Suitable for use in the food industry
- Outside diameter: 2 ... 16 mm
- Internal diameter: 2.1 ... 11 mm
- Temperature-dependent operating pressure: -0.95 ... 10 bar
- Ambient temperature: -35 ... 60° C
- Operating medium
- Compressed air
- Vacuum
- Water
|
|
|
|
Pneumatic fittings system
>
Fittings
>
Push-in fittings
|
|
- Port R1/8, R1/4, R1/2, R3/8, G1/8, G1/4, G1/2, G3/8, G3/4
- For outside tubing diameter 4, 6, 8, 10, 12, 16, 22 mm
- Threaded port
- G thread with sealing ring
- R thread with PTFE coating
- Suitable for vacuum
- Push-in fittings
- Push-in connectors
- Push-in bulkhead connectors
- Push-in caps
- Push-in connectors with push-in sleeves
- Blanking plugs
- Multiple distributors
- Push-in bulkhead fittings.
|
|
|
|
|
|
|
|