Products
Process automation
Control technology and remote I/O
Valve terminals
Pilot valves
Sensor boxes
Positioners
Linear drives
Quarter turn actuators
Ball valves and ball valve units
Angle seat valves
Butterfly valves
Solenoid-actuated media valves
Pneumatically actuated media valves
Compressed air preparation
Pneumatic fittings system
 
 

New products: Process automation

Results: 4
Print
Process automation > Compressed air preparation > Filter-regulator units > Individual devices
Highlights 11/2018
  • Robust housing for the specific requirements of the process automation industry
  • Suitable for use outdoors and at temperatures down to –60 °C
  • Resistant to UV radiation and corrosive environments
  • Port G1/8, G1/4, NPT1/4-18, NPT1/2-14
  • Pressure 0.5 ... 7 bar, 0,5 ... 12 bar
  • Flow rate 1920 ... 4115 l/min
  • Pressure gauge
    • Without pressure gauge
    • Pressure gauge as accessory
  • Grade of filtration 40 µm, 5 µm
  • Condensate drain
    • Manual
    • Semi-automatic
 
Process automation > Quarter turn actuators
Core product range
New for 7/2018: additional versions
  • With rack and pinion gear unit
  • Size: 10 ... 2300
  • Torque: 10 ... 2300 Nm
  • Swivel angle: 0 ... 90°, 0 ... 180°
  • Flange hole pattern to ISO 5211
  • NAMUR connection pattern for solenoid valves/sensor boxes to VDI/VDE 3845
 
Process automation > Ball valves and ball valve units
New as of 7/2018: with quarter turn actuator DFPD
  • Port Rp 1/4, Rp 3/8, Rp 1/2, Rp 3/4, Rp1, Rp1 1/4, Rp1 1/2, Rp2
  • Flow 5,9 ... 243 m³/h or 98 ... 4050 l/min
  • Pipe thread to EN 10226-1
  • 2-way and 3-way with L-shaped and T-shaped bore
 
Process automation > Pneumatically actuated media valves
Core product range
New 4/2018: additional versions
  • Connection 1/4", 1/2", clamp
  • G thread or NPT thread
  • Pressure range 0 ... 6 bar
  • Pneumatic actuation
  • 2/2-way pinch valve
  • Aluminium + stainless steel housing (Clean Design)
  • Sealing material EPDM, NBR, silicone
  • For controlling fluid/powder media, solids, and material mixtures