Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Products for flat-panel display production

Results: 14
Print
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Compact cylinders to ISO 21287
Core product range
  • More variants than in the standard
  • Diameter: 12, 16, 20, 25, 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 7363 N
  • Double-acting
  • Fixed/self-adjusting cushioning
 
Pneumatic drives > Cylinders with piston rod > Standards-based cylinders > Standard cylinder to ISO 15552
Core product range
  • The universal cylinder
  • Standard profile with two sensor slots
  • Numerous variants
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 1 ... 2800 mm
  • Force: 483 ... 7363 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
Electromechanical drives > Linear drives and slides
Core product range
  • Size 70, 80, 120, 185
  • Stroke length 50 ... 3000 mm
  • Force 300 ... 3000 N.
 
Electromechanical drives > Linear drives and slides
Core product range
  • Mechanical system with permanently attached motor
  • Size: 16, 25, 40
  • Stroke length: 50 ... 400 mm
  • Force: 50 ... 650 N
  • Ball screw with non-rotating piston rod
 
Electromechanical drives > Semi-rotary drives
  • Size 20, 25, 32
  • Max. drive torque 0.7 ... 8.5 Nm
  • Infinite rotation angle.
 
Motors and controllers > Servo motors
  • Size 40, 55, 70, 100, 140, 190
  • Torque 1 ... 120 Nm
  • Voltage 360 ... 565 V DC
  • Nominal current 0.6 ... 14.4 A
  • Suitable motor cable
  • Suitable motor flange.
 
Motors and controllers > Controller > Controller for stepper motors
Core product range
  • Compact design
  • Voltage 24 V DC
  • Nominal current 5 A
  • Micro-step, 12 800 steps/rev
  • closed-loop servo controller for stepper motors
 
Valves > Proportional valves
  • Also available on valve terminal MPA-S
  • Connection G1/8, G1/4, G1/2
  • Flow rate: 380 ... 7000 l/min.
  • 3-way proportional pressure regulators
  • Choice of 3 regulator settings (fast, universal, precise)
  • Display available as option
 
Valve terminals > Universal valve terminals > Valve terminals MPA-S
Core product range
  • Proportional technology
  • Integrated, convenient diagnostics thanks to serial linking
  • Up to 8 voltage zones
  • Controlled via fieldbus or control block
  • Max. 64 valve positions/max. 128 solenoid coils
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Integrated convenient diagnostics system
    • Preventive maintenance concepts.
 
Valve terminals > Application-specific valve terminals
  • Additional safety with interlock option
  • Compact pilot valve terminal
  • High component density
  • Valves: 2 x 3/2-way
  • 1 ... 24 valve positions
  • Valve width 12, 24 mm
  • Protection IP40
  • Flow rate: 10 l/min
  • Multi-pin plug connection, IO-Link, I-Port
 
Valves > Electrically and pneumatically actuated directional control valves > Application-specific directional control valves
  • Short switching times
  • Use as a pilot valve
  • Port M3
  • Flow rate 10 ... 30 l/min
  • Voltage 5, 12, 24 V DC
  • Semi in-line valve
  • Sub-base valve
  • Electrically actuated, directly actuated
  • Manifold blocks
  • Manifold sub-bases.
 
Valve terminals > Electrical peripherals
Core product range
  • Comprehensive function integration with technology modules
  • Installation variants
    • Stand-alone as remote I/O
    • With valve terminal VTSA-F
    • With valve terminal VTSA
    • With valve terminal MPA-L
    • With valve terminal MPA-S
  • I/O modules
    • Digital
    • Analogue
  • Optional CODESYS controller
 
Sensors > Flow sensors
  • Rotatable display with highly luminous LED for optimised visualisation
  • Freely selectable pulse output for consumption measurement
  • Flow measuring ranges:
    • 0.1 ... 10 l/min
    • 0.5 ... 50 l/min
    • 2 ... 200 l/min
    • 6 ... 600 l/min
    • 10 ... 1000 l/min
  • Switching output:
    • 2x NPN
    • 2x PNP
  • Analogue output:
    • 0 ... 10 V
    • 4 ... 20 mA
 
Pneumatic fittings system > Tubing > Standard O.D. tubing
  • Weather resistant
  • Resistant to chemicals
  • Resistant to hydrolysis
  • Suitable for use in the food industry
  • Outside diameter: 4 ... 16 mm
  • Internal diameter: 2.9 ... 12 mm
  • Temperature-dependent operating pressure: -0.95 ... 14 bar
  • Ambient temperature: -30 ... 80° C
  • Operating medium
    • Compressed air
    • Vacuum
    • Water