Products
Pneumatic drives
Bellows and diaphragm drives
Fluidic muscle
Fluidic Muscle DMSP
 

Fluidic muscle

 
Support Community
Print  
  • Size 5, 10, 20, 40 mm
  • Nominal length 30 ... 9000 mm
  • Piston force 140 ... 6000 N
  • Pressed connection