Products
Pneumatic actuators
Rotary actuators
Semi-rotary actuators with rotary vane
Semi-rotary drives DRVS
Swivel modules DSM
 

Semi-rotary actuators with rotary vane

= Core product range
  Print  
Core product range
  • Lighter than other semi-rotary drives
  • Housing protected against splash water and dust
  • Size 6, 8, 12, 16, 25, 32, 40 mm
  • Torque 0.15 ... 20 Nm
  • Swivel angle 90, 180, 270°
  • Position sensing
  • Fixed elastic cushioning elements on both sides
 
  • Size 6, 8, 10, 12, 16, 25, 32, 40, 63 mm
  • Torque 0.15 ... 80 Nm
  • Swivel angle 0 ... 270°
  • Position sensing
  • Adjustable cushioning.