Products
Servo-pneumatic control components
Drives with displacement encoder
Axis controllers
Displacement encoders
Proportional directional control valves
Sensor interfaces
Cables and accessories
 
 

Servo-pneumatic control components

  Print  
  • Cylinders with or without piston rod, with attached or integrated displacement encoder or angular displacement encoder.
 
  • Axis controllers
  • End-position controllers.
 
  • Stroke length 100 ... 2000 mm
  • Analog or digital measuring principle
  • 0.01 mm resolution
 
  • Port G1/8, G1/4, G3/8
  • Flow rate 100 ... 2000 l/min
  • 5/3-way proportional control valve, closed
  • For servopneumatic applications.
 
  • Measured-value transducer
  • Sensor and axis interfaces.
 
  • Accessories CMAX, CMPX