Products
Electromechanical drives
Linear drives and slides
Rotary actuators
Electric handling module
Accessories for electric actuators
 
 

Electromechanical drives

  Print  
Core product range
  • Size 8 ... 185
  • Stroke length 1 ... 8500 mm
  • Force 15 ... 3000 N.
 
Core product range
  • Size 20, 25, 32
  • Max. drive torque 0.7 ... 8.5 Nm
  • Infinite rotation angle.
 
  • Rotary/lifting modules.
 
Core product range
  • Couplings, connecting shafts, coupling housing, motor flange.