Products
Motors and controllers
Servo motors
Stepper motors
Motors with integrated controller
Gear units
Controller
Accessories for motors and controllers
 
Product Key
 

Motors and controllers

= Core product range
  Print  
Core product range
  • Size 32 ...140
  • Torque 0.15 ... 48.8 Nm
  • Voltage 24, 48, 360 ... 565 V DC.
 
Core product range
  • Sizes 42, 57, 87
  • Torque 0.34 ... 8.6 Nm
  • Voltage 24 ... 72 V DC.
 
  • Size: 67
  • Torque: 0.37 ... 0.45 Nm
  • Voltage: 24 V DC
 
Core product range
  • Gear unit for electro-mechanical actuators.
 
Core product range
  • Modular 3D robot controllers
  • Modular PLC controllers, CoDeSys
  • Multiple interface
  • Safety systems for motor controllers.
 
Core product range
  • Braking resistance
  • Power packs, mains filter
  • Terminating resistor.