Air supply components
Piping system
Push-in fittings for PQ tubes
Quick couplings
Protective conduit systems
Accessories, seals and other

Air supply components

= Core product range
Core product range
  • Tubing for a wide range of working environments, including for the food industry, flame-retardant, PWIS-free or media-resistant designs.
Core product range
  • Fittings and connectors with push-in and barbed fitting connection.
  • Typical shapes of push-in fittings and connectors include straight, L, T, X and Y.
  • Also includes special accessories such as blanking plugs.
  • Polyamide, wrought aluminum alloy, polyethylene
  • Outside diameter 6 ... 28 mm
  • Operating pressure -0.95 ... 30 bar
  • Ambient temperature -30 ... 75 °C
  • Operating medium
    • Compressed air
    • Vacuum
    • Fluids
  • Port G3/8, G1/2, G3/4, G1
  • Diameter 12, 15, 18, 22, 28 mm.
Core product range
  • Self-closing couplings (always in combination: plug and socket).
  • Push-in fittings/connector with one connection and more than two outputs, except for push-in X-connectors
  • Ported and barbed
  • Rotary.
  • Protective conduits and accessories for protective conduit systems.
  • Components for supply lines and line connectors with autonomous functions such as blanking plugs, double nipples, tubing cutters, ...