Products
Pneumatic actuators
Piston rod cylinders
Stainless steel cylinders
Round cylinders CRDSNU
Standard cylinders CRDNG
Tie rod cylinders CRDNG, inch
Round cylinders CRHD
 

Stainless steel cylinders

  Print  
  • Diameter: 12, 16, 20, 25 mm (standard)
  • Diameter: 32, 40, 50, 63 mm
  • Stroke length: 1 ... 500 mm
  • Force: 51 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/adjustable/self-adjusting cushioning
 
  • Diameter: 32, 40, 50, 63, 80, 100, 125 mm
  • Stroke length: 10 ... 2000 mm
  • Force: 483 ... 7360 N
  • Double-acting
  • Position sensing
  • Adjustable cushioning
 
  • Diameter: 1 1/4" ... 5"
  • Stroke length: 0.4" ... 78"
  • Force: 108.3 lbf ... 1655 lbf
  • Double-acting
  • Position sensing
  • Adjustable cushioning
 
  • Diameter: 32, 40, 50, 63, 80, 100 mm
  • Stroke length: 10 ... 500 mm
  • Force: 483 ... 4712 N
  • Double-acting
  • Position sensing
  • Adjustable cushioning