Products
Valves
Electrically and pneumatically actuated directional control valves
Directional control valves
Valves per ISO \ VDMA \ VDE \ VDI standards
Application-specific directional control valves
 
Valves >   

Electrically and pneumatically actuated directional control valves

= Core product range
  Print  
Core product range
  • Flow rate 4 ... 7500 l/min
  • Voltage 12 ... 230 V DC, 12 ... 240 V AC
  • Port M3, M5, M7, G1/8, G1/4, G3/8, G1/2, G3/4
  • Plug connection 6, 8 mm
  • Sub-base valve / in-line valve / semi in-line valve
 
Core product range
  • Flow rate: 400 ... 6000 l/min
  • Voltage: 12, 24, 42, 48 V DC, 12, 24, 48, 110, 230 V AC
  • Connection: G1/8, G1/4, ISO1, G3/8, ISO2, G1/2, ISO3, G3/4, ISO4
  • Sub-base valve
 
  • Flow rate 10 ... 1800 l/min
  • Voltage 5, 12, 24 V DC
  • Port M3, M5, M7, G1/8, G3/8
  • Plug connector 3, 4, 6 mm
  • Barbed connector PK3
  • Sub-base valve / in-line valve / semi in-line valve