Products
Image processing systems
Vision sensors SBSC
Vision sensors SBSI
Compact vision systems SBOx-M
Compact vision systems SBOx-Q
Checkbox Compact CHB-C-N
Accessories
 
 

Image processing systems

  Print  
New product, 4/2017
  • Vision sensor with C-mount for lens
  • Code reader SBSC-B
    • Reading 1D barcodes and 2D matrix codes.
    • Difficult to read, directly marked codes as well
  • Object sensor SBSC-Q
    • Simple quality inspection
    • 360° position tracking
    • Fast, high-performance detection algorithms
  • Color sensor SBSC-F
    • High-performance object recognition with color detection
    • Increased stability as compared with grey-scale image
    • Detection of self-luminating parts (e.g. color LEDs)
  • Universal sensor SBSC-U
    • All code reader, object sensor and color sensor functions are available
    • Inexpensive alternative to conventional image processing systems
 
New 4/2017: additional new functions
  • Code reader SBSI-B
    • Reads 1D barcodes and 2D matrix codes.
    • Also hard-to-read codes and direct part marking
  • Object sensor SBSI-Q
    • Simple quality inspection
    • 360° position tracking
    • Quick and powerful recognition algorithms
 
  • Intelligent compact vision systems for diagnosis and monitoring of fast motion sequences.
 
  • Intelligent cameras for precision positioning of axes, type identification, position detection and 2-D quality testing of moving and stationary parts.
 
  • Systems and components for optical type identification, position and quality inspection of small parts being fed into modern assembly and production machines.
  • Min. part length 1 mm.
  • Min. part diameter 0.5 mm
 
  • External lighting
  • Mounting elements
  • Lens