Products
Pneumatic drives
Cylinders with piston rod
Rodless cylinders
Semi-rotary drives
Tandem, high-force and multi-position cylinders
Drives with guides
Stopper cylinders
Clamping cylinders
Bellows and diaphragm drives
Rotary indexing tables
Valve actuators for process automation
Shock absorbers
Classic
Cylinder attachments and accessories
 
 

Pneumatic drives

= Core product range
  Print  
Core product range
  • Cylinder with piston rod: as a compact cylinder, short stroke cylinder, flat cylinder, round cylinder, miniature cylinder, cartridge cylinder or stainless steel cylinder
  • Specified types in accordance with the ATEX directive are suitable for explosive atmospheres or are made of corrosion resistant stainless steel and therefore particularly easy to clean.
 
Core product range
  • Compact linear drives with or without guide: mechanically coupled cylinders with optimised mounting options for simple mounting and magnetically coupled cylinders for use as a pressure-tight and zero-leakage system.
 
Core product range
  • Compact semi-rotary drives with small fitting space and adjustable swivel angles, also modular as twin piston rotary drive
  • Selected types are suitable for potentially explosive atmospheres, as per ATEX-guidelines.
 
  • More thrust than conventional cylinders by connecting in series 2, 3 or 4 cylinders with the same piston diameter and the same stroke.
  • By connecting 2 to 5 cylinders in series with the same piston diameter and different stroke lengths, up to 6 positions can be approached. .
 
Core product range
  • Drives with slide, rod guides or precision piston rod guide.
 
  • For stopping or separating when transporting workpiece carriers or pallets – smooth, quiet and safe stopping.
  • Fast and simple set-up on transfer systems without compressed air.
 
  • Compact cylinders without piston rod with membrane and a much shorter stroke than bellows cylinders.
  • Clamping system with pneumatic drive
 
  • Rodless diaphragm drive: design consists of two metal plates with rolled in rubber bellows or hose.
 
  • Units for rotary indexing tasks at assembly and packaging machines and drilling stations, and for other applications with rotating movement of the workpiece or the tool.
 
Core product range
  • Quarter turn actuators
  • Linear drives with and without displacement encoder
  • Measuring units for linear drives.
 
  • Stroke 1.7 ... 60 mm
  • Max. energy absorption per stroke 0.005 ... 384 J
  • Cushioning adjustable, self-adjusting, flexible cushioning rings
  • Components for cushioning kinetic energy.
 
  • Product types for which modern alternatives now exist
 
Core product range
  • Mounting components, attachment parts, piston rod attachments and guides for drives.