Products
Pneumatic drives
Rodless cylinders
Magnetic coupling
Linear drives DGO, metric
Linear drive units SLM
 

Magnetic coupling

  Print  
  • Diameters 12, 16, 20, 25, 32, 40 mm
  • Stroke length 10 to 4,000 mm
  • Force 68 to 754 N
  • Position sensing
  • Adjustable cushioning.
 
  • Diameter 12, 16, 20, 25, 32, 40 mm
  • Stroke length 10 ... 1 500 mm
  • Force 68 ... 754 N
  • Position sensing.