Products
Sensors
Pressure and vacuum sensors
Pressure switches SDE5
Pressure sensors SPAN
Pressure sensors SPAE
Pressure sensors SPAU
Pressure sensors SPAW
Pressure switch SPBA
Pressure transmitter SPTE
Pressure transmitter SPTW
Pressure switches PE, PEV, VPE, VPEV
Pressure switches PEN
Pressure sensors SDE3
Accessories
 
Sensors >   

Pressure and vacuum sensors

= Core product range
  Print  
Core product range
  • Pressure 0 ... 10 bar
  • Voltage 15 ... 30 V DC
  • PNP
  • Pressure switches
  • Vacuum switches
  • Switching status indicated by an LED visible from all sides
  • Push-in connector, pneumatic
  • Freely programmable
  • Adjustable switching point.
 
Core product range
  • Compact design 30 x 30 mm
  • High-contrast display with blue backlighting
  • Pressure measuring range -1 to 16 bar
  • Voltage 20 ...30 V DC
  • Switching output 2x PNP or 2x NPN selectable
  • Electrical output 0.1 ... 10 V, 1 ... 5 V, 4 ... 20 mA
  • Pneumatic connection G1/8, R1/8, NPT1/8, M5, push-in connector 4 mm,
  • Pressure switch
  • Vacuum switch
  • Compact design, 30 x 30 mm
 
  • IO-Link communication interface
  • Pressure sensor
  • Vacuum sensor
  • Pressure measuring range -1 to 10 bar
  • Voltage 18 ... 30 V DC
  • Switching output PNP/NPN, switchable
  • Normally closed/normally open, switchable
 
  • Blue-red LCD
  • IP65 protection
  • Pressure measuring range -1 to 16 bar
  • Voltage 20 ...30 V DC
  • Switching output 2x PNP or 2x NPN selectable
  • Electrical output 0.1 ... 10 V, 1 ... 5 V, 4 ... 20 mA
  • Pneumatic connection G1/8, R1/8, R1/4, NPT1/8, M5, M7, push-in connector 4 mm, 6 mm, 5/32"
  • Pressure switch
  • Vacuum switch
 
  • Housing rotatable 320°, display at 45° angle
  • Pressure measuring range -1 ... +1 to 0 ... 100 bar
  • Voltage 15 ...35 V DC
  • Switching output 2x PNP or 2x NPN
  • Electrical output 0.1 ... 10 V, 4 ... 20 mA
  • Pneumatic connection G1/4-I and G 1/2-A
  • Pressure switch
  • Vacuum switch.
 
  • Operating pressure: -1 ... 10 bar
  • Voltage 24 V DC
  • 2x PNP or contacting
  • Pressure switch
  • Vacuum switch
  • Permanently set switching point.
 
  • Compact: 8-bracket wall mount for manifold assembly
  • Pressure measuring ranges 0 ... -1 bar, 0 ... 10 bar
  • Relative pressure
  • Voltage 10 ... 30 V DC
  • Electrical outlet 1 ... 5 V, 0 ... 10 V
  • Pneumatic connection QS-3, QS-4 and push-in sleeve QS-4, QS-6
 
  • Combined overpressure/underpressure measurement
  • No seals: pressure measuring cell and interfaces in stainless steel
  • IP67 protection
  • Pressure measuring range: -1 ... +1, -1 ... +10, 0 ... 100 bar
  • Relative pressure
  • Voltage 8 ... 30 V DC
  • Electric output: 0.1 ... 10 V, 4 ... 20 mA
  • Pneumatic connection: G1/4
 
  • Pressure 1 ... 12 bar
  • Voltage 24 V DC
  • Mechanical
  • Contactless
  • Adjustable switching point
  • Pressure indicator.
 
  • Pressure -1 to 8 bar
  • Voltage 12 to 30 V DC
  • PNP
  • Pressure switch
  • Vacuum switch
  • Switching status display
  • Adjustable switching point.
 
  • Illuminated LCD with optimised display
  • IP67 protection
  • ATEX variant
  • Pressure sensor
  • Vacuum sensor
  • Differential pressure measurement
  • Pneumatic connection: QS-4
 
Core product range
  • Extensive range of accessories for every application.
    • Mounting kits
    • Sensor brackets
    • Clips
    • Position marker