Products
Sensors
Proximity sensors
Inductive sensors
Position sensors
Pressure and vacuum sensors
Flow sensors
Force sensors
Optical sensors
Signal converters
Air gap sensors
Sensor boxes
Electromechanical switches
Classic
Accessories
 
 

Sensors

= Core product range
  Print  
Core product range
  • Festo's proximity sensors are sensors specially adapted and optimised for use with Festo drives. They detect the magnetic field of permanent magnets built into the piston of the cylinder, thus indirectly indicating the position of the piston rod.
  • The available range covers freely configurable proximity sensors, modules, and solutions for special applications such as explosion protection, acids, food, cooling lubricants, weld field, etc.
 
Core product range
  • The sensors in the SIE… series keep a close watch on all metals. From detection through to distance measurement of metallic objects.
 
Core product range
  • Contactless position transmitters continuously record the movement of the piston in the position measuring range and output that information as a standardised analog current or voltage signal. They are the ideal solution for all applications involving object detection and process monitoring such as thickness measurement, wear, Good/Bad testing etc.
 
Core product range
  • Pressure sensors and vacuum switches for controlling all pressure values: programmable or as a modular product.
 
  • Diagnosis and condition monitoring processes can be simplified by monitoring flow rates. An altered flow rate is often an indicator of impending problems. In addition, the quality of finished products can also be monitored.
 
  • Force sensors for measuring static or dynamic tensile and pressure forces
 
  • Thanks to their optical functions, the sensors cover a wide range of different functions, from colour recognition and detection of very small parts to laser distance sensors. All fully coordinated with the products and services from Festo.
 
  • The SVE4 signal converter converts the analog output signal of a sensor into switching points, which can be directly taught on the signal converter. Perfect everywhere where the accessibility of sensors is limited.
 
  • Pneumatic sensors are contactless signal generators. They are especially suitable for endposition sensing and position control where high precision is required. Small dimensions allow them to be used in hard-to-access positions, at a wide range of ambient temperatures and in situations of heavy dirt accumulation.
 
Core product range
  • Pneumatic, electric or inductive sensing of semi-rotary drive end positions is possible with corresponding limit switch attachments, which are screwed directly onto the drive unit.
  • The sensor boxes feature sturdy construction for use in rough environments and can withstand corrosive and dusty environments. A ideal product for the entire process technology spectrum.
 
  • Electrical limit switches are used for signalling in end positions or intermediate positions. Depending on their connection, they can be applied as N/O contacts, N/C contacts or changeover switches.
 
  • Product types for which modern alternatives now exist
 
Core product range
  • Extensive range of accessories for every application.
    • Mounting kits
    • Sensor brackets
    • Clips
    • Position marker