Products
Servo-pneumatic positioning systems
Drives with displacement encoder
Linear drive with displacement encoder
Linear drive with DFPI displacement encoder
Linear drives with displacement encoder DDLI
Standard cylinder with displacement encoder DDPC
Standard cylinders with displacement encoder DNCI
Linear drives with DGCI displacement encoder
 

Linear drive with DFPI displacement encoder

  Print  
  • Diameter: 100, 125, 160, 200, 250, 320 mm
  • Stroke length 40 ... 990 mm
  • Force 4712 ... 48255 N
  • Integrated displacement encoder
  • A choice of integrated positioner
  • and valve block
  • Piston rod with male thread
  • Based on ISO 3358 or ISO 15552