|
|
|
|
Standards based valve terminals |
|
|
|
Print
|
|
|
|
- Flow rate 400 ... 3200 l/min
- Width 18, 26, 42, 52 mm
- 2 ... 32 valves
- Multi-pin connection
- Fieldbus connection,
- AS-interface connection
- Channel-oriented diagnostics
|
|
|
|
|
|
- Standardised electrical connection: type C square plug or individual connection with M8/M12 central plug
- Flow rate: 400 ...1000 l/min
- Width: 18, 26 mm
- 2 ... 16 valves
- Voltage range: 12 V DC ... 230 V AC
|
|
|
|
|
|