|
|
|
|
|
|
|
Print
|
|
|
|
- Modular cable set with infinite possible combinations of plug connectors, cable lengths and cable qualities and plugs,
- coordinated for all devices with M8 and M12 plugs such as e.g.
- Proximity switch
- Position transmitter
- Pressure switches, pressure sensors, pressure transmitters,
- Flow sensors
- Optical and inductive sensors
- Valves with central plugs such as CPE, MPA or VSVA.
- Cable length 0.1 ... 30 m.
|
|
|
|
|
|
- For rectangular design, width dimension 2 mm
- For thread M12x1 A-coded to EN 61076-2-101
- Connecting cable for pressure sensor SPAB
- Connecting cable for object sensor SBSI
- Cable length 0.5 ... 10 m
|
|
|
|
|
|
- Plug socket with cable for sensors and proximity sensors
- Cable length 2 ... 10 m.
|
|
|
|
|
|
- For connecting inputs and outputs
- For connecting individual valves or sensors
- Cable length 0.5 ... 5 m.
|
|
|
|
|
|