Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for cn

Results: 7
Print
Pneumatic fittings system > Fittings > Barbed fittings
  • Connection M3, M5, G1/8, G1/4, G3/8
  • For internal tubing diameter: 2, 3, 4, 6 mm
  • Threaded connection
    • Metric thread with sealing ring
    • G thread with sealing ring
  • Barbed fittings
  • Barbed bulkhead fittings
  • Barbed tubing connectors
  • Barbed T connectors.
 
Valves > Electrically and pneumatically actuated directional control valves > Standards based directional control valves
  • Voltage 12, 24 V DC, 24, 110, 230 V AC
  • Connection plate valve
    • Solenoid actuated.
 
Motors and controllers > Accessories for motors and controllers
Core product range
  • Power packs and mains filters for electromechanical drives.
 
Valves > Accessories for valves > Solenoid coils
Core product range
  • Voltage 24 V DC, 24, 100, 230 V AC
    • Explosion protection according to ATEX.
 
Valves > Accessories for valves > Solenoid coils
Core product range
  • Potential 12, 24, 42, 48 V DC, 24, 42, 48, 110, 230, 240 V AC
  • Port arrangement according to industry standard.
 
Vacuum technology > Vacuum gripping technology
  • Suction cup with mounting thread
  • Suction cup size diameter 2 to 200 mm, 4x10 to 30x90 mm
  • Connection
    • Male thread
    • Female thread
  • Round suction cup
    • Standard
    • Extra deep suction cup
    • Bellows, 1.5-fold
    • Bellows, 3.5-fold
    • Bell-shaped
  • Oval suction cup.
 
Vacuum technology > Vacuum gripping technology
  • Replacement suction cup for vacuum generator ESS
  • Suction cup size diameter 20 to 200 mm
  • Round suction cup
    • Standard
    • Extra deep suction cup
    • Bellows, 1.5-fold
    • Bellows, 3.5-fold
    • Bell-shaped.