Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Search result for dfm

Results: 3
Print
Pneumatic drives > Drives with guides > Drives with guide rods
Core product range
  • Diameter 6, 10, 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 10 ... 400 mm
  • Force 13 ... 4712 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Plain-bearing guide
  • Recirculating ball bearing guide
  • Variants available.
 
Pneumatic drives > Drives with guides > Drives with guide rods
  • Diameter 12, 16, 20, 25, 32, 40, 50, 63, 80, 100 mm
  • Stroke length 10 ... 400 mm
  • Force 51 ... 4712 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Plain-bearing guide
  • Recirculating ball bearing guide
  • Variants available
  • NPT thread.
 
Ready-to-install solutions
  • Create pneumatic modules yourself with the Festo Design Tool 3D.
  • Select accessories directly in the CAD model and define your pre-assembled module.
  •  
  • Available for the following series:
    • Cylinders with piston rod: ADN, DSBC, DSNU, ADVC, AEVC
    • Semi-rotary drives: DRRD, DRVS
    • Drives with guides: DFM, DGSL
    • Linear actuator with position feedback: DFPI