Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Products for PROFIBUS

Results: 28
Print
Valve terminals > Electrical peripherals
Core product range
  • Comprehensive function integration with technology modules
  • Installation variants
    • Stand-alone as remote I/O
    • With valve terminal VTSA-F
    • With valve terminal VTSA
    • With valve terminal MPA-L
    • With valve terminal MPA-S
  • I/O modules
    • Digital
    • Analogue
  • Optional CODESYS controller
 
Control technology > Electrical peripherals
New as of 7/2018: additional variant, new with HART protocol
  • Individual components for the electric terminal CPX
  • Input/output modules
    • digital / analogue

  • Bus node
  • Sub-bases
  • Interlinking blocks
  • End plates.
 
Control technology > Electrical peripherals
  • Operating mode
    • Stand-alone
    • with valve terminal MPA-S
  • bus protocols
    • PROFIBUS DP
    • PROFINET
    • DeviceNet
    • Ethernet/IP
    • Modbus TCP
  • input/output module
    • intrinsically safe
    • EExi Namur and Non Ex Namur
  • alternative connections
    • M12 (IP65)
    • Terminal strip (IP54)
 
Control technology > Electrical peripherals
  • Individual components for the electrical terminal CPX-P
  • input/output module
    • intrinsically safe
    • EExi Namur and Non Ex Namur
  • bus nodes
  • connection blocks
  • interlinking blocks
  • end plates
 
Valve terminals > Universal valve terminals > Valve terminals MPA-S
Core product range
  • Proportional technology
  • Integrated, convenient diagnostics thanks to serial linking
  • Up to 8 voltage zones
  • Controlled via fieldbus or control block
  • Max. 64 valve positions/max. 128 solenoid coils
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Integrated convenient diagnostics system
    • Preventive maintenance concepts.
 
Valve terminals > Universal valve terminals
Core product range
New as of 7/2018: sub-bases in widths 10 and 20 for check valves
  • Sub-base in polymer technology
  • Tamper-proof fixed throttle
  • 3 valve sizes in the mix, expandable in individual steps
  • Flow rate 160 ... 870 l/min.
  • Width 10, 14 and 20 mm
  • Push-in connector 3, 4, 6, 8, ,10, 12 mm
  • CTEU connection
  • Protection class IP65, IP67
  • Valve functions 5/2, 5/3, 2x3/2, 2x2/2 and special functions
 
Valve terminals > Standards based valve terminals > Valve terminals VTSA, ISO 15407-2, ISO 5599-2
Core product range
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Control via fieldbus or control block
  • Max. 32 valve positions/max. 32 solenoid coils
  • Max. 10 electrical modules
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Convenient, integrated diagnostics
    • Preventive maintenance concepts
  • Connecting thread: G.
 
Valve terminals > Standards based valve terminals > Valve terminals VTSA, ISO 15407-2, ISO 5599-2
Core product range
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Control via fieldbus or control block
  • Max. 32 valve positions/max. 32 solenoid coils
  • Max. 10 electrical modules
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Convenient, integrated diagnostics
    • Preventive maintenance concepts
  • Connecting thread: NPT.
 
Valve terminals > Universal valve terminals > Valve terminals VTSA-F
Core product range
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via fieldbus or control block
  • Max. 32 valve positions/max. 32 solenoid coils
  • Max. 10 electrical modules
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Convenient, integrated diagnostics
    • Preventive maintenance concepts
  • Flow-optimised
  • Connecting thread: G
 
Valve terminals > Universal valve terminals > Valve terminals VTSA-F
Core product range
  • Electrical interlinking via sub-base
  • Comprehensive pneumatic safety functions
  • 5 valve sizes in the mix
  • Controlled via fieldbus or control block
  • Max. 32 valve positions/max. 32 solenoid coils
  • Max. 10 electrical modules
    • Digital inputs/outputs
    • Analogue inputs/outputs
    • Parameterisation of inputs and outputs
    • Convenient, integrated diagnostics
    • Preventive maintenance concepts
  • Flow-optimised
  • Connecting thread: NPT
 
Control technology > Electrical peripherals
  • Fieldbus module for valve modules VTOC, VTUB, VTUG, MPAC, MPAL and CPV
  • Bus protocols:
    • CANopen
    • Profibus DP
    • DeviceNet
    • AS-Interface
    • CC-Link
    • EtherCAT
    • EtherNet/IP
    • Modbus/TCP
    • PROFINET
    • CPI-B
  • Optional: two I-Port interfaces via electrical connection block CAPC base for installation system CTEL
 
Valve terminals > Universal valve terminals
Core product range
  • From the VG series
  • Energy-efficient thanks to reverse operation and targeted pressure reduction.
  • Flow rate: 140 ... 1200 l/min
  • Width 10, 14, 18 mm
  • Port M5, M7, G 1/8, G 1/4
  • Push-in connector 3, 4, 6, 8 mm
  • Multi-pin, Fieldbus, IO-Link, I-Port
  • Voltage 24 V DC
  • Pressure -0.9 ... 10 bar
  • Degree of protection IP40/IP67
  • Semi in-line and sub-base valves
  • Metal terminal strip
 
Valve terminals > Universal valve terminals > Valve terminals CPV, Compact Performance
  • Maximum power density
  • Lightweight and compact
  • Width 10 mm
  • Flow rate 400 l/min.
 
Valve terminals > Universal valve terminals > Valve terminals CPV, Compact Performance
  • Width 14 mm
  • Flow rate 800 l/min.
 
Valve terminals > Universal valve terminals > Valve terminals CPV, Compact Performance
  • Width 18 mm
  • Flow rate 1600 l/min.
 
Valve terminals > Application-specific valve terminals
  • Additional safety with interlock option
  • Compact pilot valve terminal
  • High component density
  • Valves: 2 x 3/2-way
  • 1 ... 24 valve positions
  • Valve width 12, 24 mm
  • Protection IP40
  • Flow rate: 10 l/min
  • Multi-pin plug connection, IO-Link, I-Port
 
Valve terminals > Universal valve terminals
  • Lightweight and corrosion resistant thanks to polymer technology
  • Main valve functions: 5/2 and 3/2-way valves
  • Flow rate 400 l/min
  • Width 12 mm
  • Plug connector 4, 6 mm
  • Multi-pin, fieldbus, IO-Link, I-Port
  • Voltage 24 VDC
  • Pressure 2.8 ... 8 bar
  • Protection class IP65
  • Semi in-line valves
    • Solenoid actuated, pilot actuated, pneumatic spring return
  • Metal manifold rail
 
Valve terminals > Electrical peripherals
  • Complete concept for decentralised machine and system structure
  • 4 installation strings per CP interface
  • 10 metre line length per string (radius)
  • 4 CP modules per string
  • 32 inputs and 32 outputs per string.string.
 
Control technology > Electronic controllers
  • CPU MPC 5200, 32-bit controller
  • CODESYS provided by Festo
  • SoftMotion 2.5 D
  • Digital I/O, encoder
  • Analogue I/O, PT 100
  • Ethernet 100 Mbps
  • 2x CANopen
  • Up to 8 serial ports (RS232, RS485, RS422)
 
Control technology > Electronic controllers
  • AS-i master gateway
  • Fieldbus interface PROFIBUS DP, CANopen
  • Double address sensing
  • Direct operation
  • Graphic display
  • Comprehensive diagnostics via LED and display
  • Specification 3.0