Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Results: 7
Print
Compressed air preparation > Classic
  • Size MICRO, MINI, MIDI, MAXI
  • Port M5, M7, G1/8, G1/4, G3/8, G1/2, G3/4, G1, QS4, QS6, also available with NPT thread
  • Pressure 0.5 ... 7 bar, 0.5 ... 12 bar
  • Max. pressure hysteresis 0.2 ... 0.5 bar
  • Flow rate 120 ... 12500 l/min
  • Pressure gauge
    • With pressure gauge
    • Without pressure gauge.
 
Compressed air preparation > Classic
  • Size MINI, MIDI
  • Manifold block
  • Pressure 0.5 ... 7 bar, 0.5 ... 12 bar
  • Max. pressure hysteresis 0.2 bar
  • Flow rate 1600 ... 3800 l/min
  • Pressure gauge
    • Without pressure gauge.
 
Valves > Electrically and pneumatically actuated directional control valves > Application-specific directional control valves
  • Fast-switching valve for higher flow rates
  • Connection M7; QS4
  • Flow rate 100 l/min
  • Voltage 24 V DC
  • Semi in-line valve
  • Sub-base valve
  • Solenoid actuated, directly actuated
  • Sub-bases
  • Manifold sub-bases.
 
Valves > Electrically and pneumatically actuated directional control valves > Application-specific directional control valves
  • Service life > 2 billion switching cycles
  • Switching frequencies up to 1000 Hz
  • Very good reproducibility
  • Use: fast sorting with air jet function
  • 2/2-way valves
  • Flow rate 50 ... 100 l/min
  • Manifold blocks
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • From the VG series
  • Connection M3, M5, M7, G1/8, G1/4
  • Push-in connector 3, 4, 6, 8, 10 mm
  • Flow rate 90 ... 1380 l/min
  • Pressure range -0.9 ... 10 bar
  • Temperature range −5 ... +60°C
  • Voltage 5, 12 24 V DC
  • In-line valves, semi in-line valves, sub-base valves
  • Solenoid actuated, piloted
  • Pneumatic and mechanical spring return
 
Vacuum technology > Vacuum generators
  • Preventive maintenance
  • Compact vacuum generation and monitoring in a single unit with display
  • Nominal diameter 0.45 ... 2.0 mm
  • Port
    • Plug connector QS6, QS8
  • Solenoid valve vacuum IN/OUT
  • Solenoid valve for ejector pulse
  • Integrated vacuum switch.
 
Vacuum technology > Vacuum generators
Core product range
  • Compact vacuum suction nozzle for decentralised, maintenance-free vacuum generation
  • Nominal size 0.45 to 3 mm
  • Connection
    • Plug connector QS4, QS6, QS8, QS10, QS12
    • Thread M5, G1/8, G1/4, G3/8
    • Push-in sleeve 4.6 mm
  • Standard
    • Vacuum port 90° to supply port
  • Inline
    • Vacuum port in line with supply port
  • Ejector pulse valve, pneumatic.