Products
Pneumatic drives
Servo-pneumatic positioning systems
Electromechanical drives
Motors and controllers
Grippers
Handling systems
Vacuum technology
Valves
Valve terminals
Motion Terminal
Sensors
Image processing systems
Compressed air preparation
Pneumatic fittings system
Electrical connector technology
Control technology
Software
Other pneumatic equipment
Process automation
Ready-to-install solutions
Function-specific systems
 
 

Die Attachement

Results: 14
Print
Valves > Electrically and pneumatically actuated directional control valves > Application-specific directional control valves
  • Short switching times
  • Use as a pilot valve
  • Port M3
  • Flow rate 10 ... 30 l/min
  • Voltage 5, 12, 24 V DC
  • Semi in-line valve
  • Sub-base valve
  • Electrically actuated, directly actuated
  • Manifold blocks
  • Manifold sub-bases.
 
Valves > Electrically and pneumatically actuated directional control valves > Application-specific directional control valves
  • Fast-switching valve for higher flow rates
  • Connection M7; QS4
  • Flow rate 100 l/min
  • Voltage 24 V DC
  • Semi in-line valve
  • Sub-base valve
  • Solenoid actuated, directly actuated
  • Sub-bases
  • Manifold sub-bases.
 
Electromechanical drives > Linear drives and slides
  • Size: 15, 20, 26, 33, 46
  • Stroke length: 25 ... 840 mm
  • Force: 19 ... 392 N
  • Recirculating ball bearing guide and ball screw
 
Electromechanical drives > Linear drives and slides
Core product range
  • Size 70, 80, 120, 185
  • Stroke length 50 ... 3000 mm
  • Force 300 ... 3000 N.
 
Electromechanical drives > Linear drives and slides
Core product range
  • Size 50, 70, 80, 120, 185
  • Stroke length 50 ... 8500 mm
  • Force 50 ... 2500 N.
 
Motors and controllers > Servo motors
  • Size 40, 55, 70, 100, 140, 190
  • Torque 1 ... 120 Nm
  • Voltage 360 ... 565 V DC
  • Nominal current 0.6 ... 14.4 A
  • Suitable motor cable
  • Suitable motor flange.
 
Electromechanical drives > Linear drives and slides
Core product range
  • Mechanical system with permanently attached motor
  • Size: 16, 25, 40
  • Stroke length: 50 ... 400 mm
  • Force: 50 ... 650 N
  • Ball screw with non-rotating piston rod
 
Motors and controllers > Controller > Controller for stepper motors
Core product range
  • Compact design
  • Voltage 24 V DC
  • Nominal current 5 A
  • Micro-step, 12 800 steps/rev
  • closed-loop servo controller for stepper motors
 
Pneumatic drives > Drives with guides > Drives with slide
Core product range
  • Size 4, 6, 8, 10, 12, 16, 20, 25
  • Diameter 6, 8, 10, 12, 16, 20, 25, 32 mm
  • Stroke length 10 ... 200 mm
  • Force 17 ... 483 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Ball bearing cage guide
 
Pneumatic drives > Drives with guides > Drives with slide
  • Size 10 ... 25
  • Stroke length 10 ... 200 mm
  • Force 68 ... 483 N
  • Position sensing
  • Fixed/adjustable cushioning
  • Ball bearing cage guide.
 
Vacuum technology > Vacuum generators
  • Preventive maintenance
  • Compact vacuum generation and monitoring in a single unit with display
  • Nominal diameter 0.45 ... 2.0 mm
  • Port
    • Plug connector QS6, QS8
  • Solenoid valve vacuum IN/OUT
  • Solenoid valve for ejector pulse
  • Integrated vacuum switch.
 
Other pneumatic equipment > Compressed air reservoirs
  • Volume: 0.1 ... 20 l
  • Material: High-alloy stainless steel
  • Equivalent to AD 2000.
 
Valves > Electrically and pneumatically actuated directional control valves > Universal directional control valves
Core product range
  • From the VG series
  • Connection M3, M5, M7, G1/8, G1/4
  • Push-in connector 3, 4, 6, 8, 10 mm
  • Flow rate 90 ... 1380 l/min
  • Pressure range -0.9 ... 10 bar
  • Temperature range −5 ... +60°C
  • Voltage 5, 12 24 V DC
  • In-line valves, semi in-line valves, sub-base valves
  • Solenoid actuated, piloted
  • Pneumatic and mechanical spring return
 
Compressed air preparation > Classic
  • Size MINI, MIDI, MAXI
  • Port G1/8, G1/4, G3/8, G1/2, G3/4
  • Flow rate 550 ... 6000 l/min
  • Pressure regulation range 0.5 ... 12 bar
  • Grade of filtration 40µ
  • Direct proportional lubricator