Proizvodi
Pneumatski pogoni
Cilindri s klipnjačom
Cilindri bez klipnjače
Zakretni pogoni
Tandem cylinders, high-force cylinders and multi-position cylinders
Pogoni s vodilicama
Stopper cylinder and feed separator
Stezni cilindri
Diaphragm actuators and bellows cylinders
Okretni indeksni stolovi
Servo pogoni za automatizaciju procesa
Amortizer
Classic
Cilindarski prigradni dijelovi i pribor
 
 

Novosti: Pneumatski pogoni

Rezultati: 3
Tiskati
Pneumatski pogoni > Cilindri s klipnjačom > Okrugli cilindri
Osnovni proizvodni program
New product as of 7/2020
  • Space-optimised variant
  • Diameter 8, 12, 16, 20, 25 mm
  • Stroke length 10 ... 200 mm
  • Force: 19 ... 1870 N
  • Double-acting
  • Position sensing
  • Fixed/self-adjusting cushioning
  • Mounting flange and short end cap
 
Pneumatski pogoni > Cilindri s klipnjačom > Cilindar sa steznom jedinicom
New product as of 4/2020
  • Safety device tested and certified in accordance with Machinery Directive 2006/42/EC and applicable standards
  • Diameter 40, 63, 100 mm
  • Stroke length 10 ... 2000 mm
  • Force: 754 ... 4712 N
  • Double-acting
  • Position sensing
  • Adjustable cushioning
 
Pneumatski pogoni > Cilindri s klipnjačom > Cilindar sa steznom jedinicom
New product as of 4/2020
  • Safety device tested and certified in accordance with Machinery Directive 2006/42/EC and applicable standards
  • Diameter 160 mm
  • Stroke length 10 ... 2000 mm
  • Force 12064 N
  • Double-acting
  • Position sensing
  • Adjustable cushioning